FLIR Total Security Solution
![](/contentassets/2d2bb386cb844d498be2fe6a3741b935/20-0776-sec-emea-infographic-total-security-solution5-01-1.png)
FLIR offers an unmatched, end-to-end security solution that includes feature-rich visible cameras, the most advanced thermal security cameras, open-platform software, robust analytics, and market-leading radars. FLIR thermal security cameras serve as standalone solutions or integrated perimeter protection systems with radar for long-range detection, superior tracking, and video verification for alarms. Available radiometric thermal cameras screen for elevated skin temperature at facility entrances to help keep employees safe and healthy.
Thermal Cameras for Perimeter Security
Through fog, dust, and complete darkness, FLIR fixed thermal cameras see through the most challenging conditions and provide the best available thermal sensitivity (<35mK). The combination of thermal pan/tilt (PT) technology with FLIR long-range radar delivers a confident, multi-layered thermal fence system.
Long-Range and Short-Range Radars
Powerful long-range FLIR radars combine Doppler and Frequency Modulated Continuous Wave (FMCW) technology to cover extensive areas and track objects of interest with the Cameleon™ Tactical advanced camera control system. With just one radar and one thermal camera, your security team can cover hundreds of meters and eliminate the need for lighting systems or additional cameras. The FLIR R8SS-3D award-winning radar was specifically designed for C-UAS applications and delivers best-in-class range and accuracy performance for drone detection.
Command and Control Software Platform
The Cameleon™ Tactical advanced camera control system integrates multiple security solutions and devices, presenting you with complete awareness for continuous monitoring and fast decision-making in a highly customizable, user-friendly environment. Cameleon controls virtually any number and combination of analog and IP devices with point-and-click simplicity, seamlessly integrating cameras, monitors, switchers, and DVRs, and a host of other devices. Custom-developed drivers help reduce cost and improve equipment efficiency by integrating legacy equipment with new systems.
Video Management System
The FLIR video management system (VMS) offers best-in-class performance and is designed to expand with your security requirements. FLIR VMS syncs with the Cameleon platform for extensive coverage in demanding security environments and supports analytics, pan/tilt/zoom (PTZ) tracking, and hand-off from fixed to PT cameras. Featuring enhanced cyber security protection and an open-platform design, FLIR VMS is a secure, user-friendly solution that integrates with third party systems.