See Farther, Faster & Clearer.

Boson® Thermal Camera Modules

The Boson family represents the most dynamic, highest-performing uncooled thermal imaging technology in the Teledyne FLIR portfolio. The small, lightweight, and low-power OEM package features multiple configurations and onboard image processing for qualitative and quantitative thermal imaging applications.

 

Fire Truck Icon

Firefighting

 

Binocular Icon

Surveillance

 

Surveillance Camera Icon

Security

 

Drone Icon

Unmanned Systems

 

Safety Helmet Icon

Industrial Inspection

 

Mechanical Gears Icon

Fixed-Asset Monitoring

 

 


 

Boson+ | The New Standard in LWIR

Made in the USA, and ITAR-free, the Boson+ sets the standard for longwave infrared (LWIR) OEM thermal camera performance and size, weight, and power (SWaP). It features an industry-leading thermal sensitivity of less than or equal to (≤)20 mK and an upgraded automatic gain control (AGC) filter delivering dramatically enhanced scene contrast and sharpness. Lower video latency enhances tracking, seeker performance, and decision support. Radiometry will be available in the third quarter of 2024 on select 640 x 512 and 320 x 256 resolution models.

Learn More

Boson+ CZ | High Performance Thermal with Continuous Zoom

Made in the USA, and ITAR-free, the Boson+ CZ 14-75 combines Teledyne FLIR’s Boson+ world-class longwave infrared (LWIR) OEM camera module and 5x continuous zoom (CZ) lens offering a high–performance imaging solution. It features an industry-leading thermal sensitivity of ≤20 mK and an upgraded automatic gain control (AGC) filter delivering dramatically enhanced scene contrast and sharpness. The high-performance lens and control electronics maintain focus through zoom and provide real-time thermal gradient compensation as well as flexibility for user-defined command syntax and expansion for additional features.

Learn More

Boson®

The ITAR-free Boson longwave infrared (LWIR) OEM thermal camera module sets the standard for size, weight, power, and performance (SWaP). Utilizing Teledyne FLIR's advanced image processing and several industry-standard communication interfaces, Boson enables applications from firefighting to unmanned aircraft systems (UAS), security, and automotive development kits, all for as little as 600 mW. The 12 µm uncooled detector comes in two resolutions – 640 × 512 or 320 × 256 – and multiple frame rate options. Radiometric models offer absolute temperature measurement. With multiple lens configurations also available, Boson offers the widest range of LWIR models from Teledyne FLIR and the most flexibility to integration programs.

Learn More

Boson Comparison

 
Boson+
Boson
  Resolution
VGA: 640 × 512
QVGA: 320 × 256
VGA: 640 × 512
QVGA: 320 × 256
  Pixel Size
12 μm
  Spectral Band
8μm - 14μm
  THERMAL Sensitivity
Industrial: ≤20 mK
Professional: ≤30 mK
Industrial: ≤40 mK
Professional: ≤50 mK
Consumer: ≤60 mK
  Video Pipeline & Latency
AGC: Improved with deeper blacks
Latency: <6 ms
AGC: Yes
Latency: <25 ms
  Scene Dynamic Range
High Gain: up to 150 °C
Low Gain: up to 350 °C
High Gain: <140 °C
Low Gain: <500 °C
  Frame Rate
60Hz default; 30 Hz runtime selectable 60 Hz & 9 Hz
  Radiometry Option
Available Q2 2024 on 640 x 512 and 320 x 256 resolution models. Yes
  Low-Gain Mode Available
Yes Yes
  Shutterless OptionS
Yes Yes

 

 


 

Video Library

 


 



AI Decision Support with Prism AI








What is Thermal Sensitivity and How Important is NETD for Thermal Imaging?

What is Thermal Sensitivity and How Important is NETD for Thermal Imaging?


 


 

RESOURCE CENTER

 


 

Banner for Thermal Integration Made Easy Video Series

NEW Educational Video & Download Series

Integrating Teledyne FLIR thermal camera modules is now easier with our library of how-to-videos, application notes, and our comprehensive support center with product drawings, datasheets, and more!

INTEGRATE FASTER

 


 

Need Support?

Your home for documents, software, and STEP files. We’re reinventing the ownership experience. Experience what Teledyne has to offer.

EXPLORE MORE

Technician fixing FLIR product

 


 

Screenshot of Boson camera GUI

Boson GUI App

The Boson GUI provides the ability to quickly access radiometry settings critical to high-speed integration cycles, balancing schedule, cost, and performance. Optimizing radiometric parameters and using spot meters, regions of interest (ROI) with statistics, and a temperature bar allow for optimization during testing and tuning.

 


 

Comparing the Sensitivity of Thermal Imaging Cameras Modules

A thermal camera’s sensitivity will have a direct impact on the image clarity and sharpness that the camera can produce. Devices with better thermal sensitivity are ideal for a wide variety of uses from search and rescue to industrial inspection to security. 

READ ARTICLE

Thermal image of four handprints with various color palettes

 


 

Boson Radiometric Thermal Image of Oil Refinery

Why Radiometry? Understanding Qualitative vs. Quantitative Thermal Imaging

There are times when a simple thermal image is not enough to interpret a scene. In these scenarios, the ability to detect and record the temperature data from every pixel is vital to the task at hand. Radiometric thermal cameras measure the intensity of infrared signals reaching the camera to provide an accurate temperature reading of objects in the scene. 

Read the story

 


 

Knowledge Base
Press Release

Teledyne FLIR Adds Five Boson Radiometric Camera Models and Enhances Developer Graphical User Interface Software

Read the Story
Download

5 Factors Influencing Radiometric Temperature Measurements

Read the Story
Download

8 Things Engineers Should Know About Thermal Imaging

Learn more

Subscribe to Our Newsletter

By submitting you agree to Teledyne FLIR's privacy policy and cookie policy.