![product image](/globalassets/imported-assets/image/spinnaker-sdk-product-image.png)
The Spinnaker architecture is packed with new features that maintain zero errors at speed for GigE Reliability now and into the future. A three-day stress test using a 40 Blackfly S 1GigE camera system at 90% CPU usage logged no dropped packets. The Spinnaker SDK supports FLIR and Dalsa USB3, GigE, 5GigE, and most 10GigE area scan cameras.
Supported platforms:
Windows / Linux Ubuntu / Linux ARM / MacOS
![Sales Contact](/Assets/icons/Icon-ContactSales.png)