New Chemical Analysis Tool for Responders in the Field

New Chemical Analysis Tool for Responders in the Field

Monday, June 5, 2017


When military and civil responders assess a chemical threat, they rely on technology that delivers instant, accurate results. Now, FLIR has just what’s needed to quickly identify hazards so responders can act with confidence.   Griffin_1200x800

We’re pleased to announce the FLIR Griffin G510 Gas Chromatograph-Mass Spectrometer (GC/MS), a groundbreaking chemical analysis tool to aid responders in the field.

The FLIR Griffin G510 is a versatile, hand-portable chemical identifier that enables responders to analyze all phases of matter (liquid, solid, vapor). Equipped with an integrated heated sample probe designed for downrange missions, and when used in survey mode, it identifies vapor-phase chemicals within seconds. The split/split-less injector allows for environmental, forensic, and hazardous material sampling by enabling syringe injection of organic liquids, a first for person-portable GC/MS systems.

Featuring a nine-inch touchscreen, the FLIR Griffin G510 can be operated while wearing full personal protective equipment when in a hot zone. Designed to withstand harsh environments, the FLIR Griffin G510 is IP65-rated, dust-tight and spray-resistant. Long-lasting, onboard, rechargeable batteries ensure every mission receives support from beginning to end.

The FLIR Griffin G510 will be available for order worldwide in the second half of 2017 through FLIR and established distribution networks. To learn more about the FLIR Griffin G510, visit: flir.com/G510

Recent Posts:

Categories:

COMMENTS