FLIR’s line of infrared science cameras is improving every year, with greater resolution, improved sensitivity, and faster frame rates. So why wait to take advantage of these technological advancements? Trade in your current camera – any brand, working or not – and we’ll give you a healthy discount off the price of a higher performance FLIR thermal science camera. Choose one of the following offers to instantly improve your thermal image quality:

  • Increase Your Resolution at a Discount: if you’re working with an uncooled microbolometer camera with 320 x 240 resolution or lower, trade it in for a 640 x 480 or 1024 x 768 resolution FLIR science camera at a discount of up to 20%. Choose from the A655sc, T630sc, T650sc, or T1030sc cameras.
  • Get the Highest Sensitivity with a Cooled Camera: trade in your uncooled microbolometer 640 x 480 resolution camera for a cooled A-Series FLIR science camera at a discount of up to 15%. Choose any of the A67XXsc MWIR or the A83XXsc MWIR series cameras.
This offer is valid through December 31, 2016, within the US, Canada, and Latin America. It cannot be combined with other offers.