ThermoVision CM
Hardware and Software Solution

The ThermoVision CM is an industrial computer for FLIR thermal imaging cameras with built-in condition monitoring software, ideal for facilities that demand 24/7 uptime. Your company will benefit from continuous condition monitoring and hot spot detection without the need for periodic manual scans, saving money and equipment. Compatible with the FLIR AX8 and A310 cameras, the ThermoVision CM comes fully configured for a four or nine camera set-up.

 
 

TWO-IN-ONE TEMPERATURE AND VIDEO MONITORING

Combines a video management and an industrial control system to record visual and temperature data. Includes full development environment for VMS and HMI/SCADA to adapt the appearance and functionality of your application.

 

INTEGRATES WITH YOUR SYSTEM

The ThermoVision CM is an open platform with support for ONVIF and several different protocols from leading camera manufacturers, and can integrate with a large number of systems within safety, automation, and other application areas for a future-safe investment.

 

24/7 PRODUCTION WITHOUT DISRUPTION

One user interface streamlines your work for continuous condition monitoring and hot spot detection to maximize uptime and minimize downtime. Customize alarms to quickly define events and find recorded video for a specific event, making monitoring easy.

FLIR ThermoVision CM Features

 

VMS/NVR and HMI/SCADA

Combines video and temperature condition monitoring for a simple, out-of-the-box solution

 

Open Platform

Support for ONVIF and several different protocols from leading camera manufacturers

 

Integration with Other Systems

Capability to communicate via OPC with a large number of systems

 
alarm  

Alarms & Events

Features powerful functions for handling alarms and events, and custom alarms and events can be defined quickly

 

Supports up to 9 FLIR cameras

Fully configured for either 4 or 9 FLIR A310 and/or AX8 cameras

 

Simple set-up

Capability of a video wall, trending analysis, recording, and play-back functionality

FLIR ThermoVision CM Specifications

P/N T130169 T130170
Maximum Cameras Supported 4 9
Compatible FLIR Camera Models FLIR AX8 and FLIR A310 family
Included software
Operating System Windows 7 Embedded
Video Management System (VMS) Ethiris VMS 8.0
SCADA / PSIM WideQuick 7.2
Max number of tags 256
Show more...
System specification
CPU Intel Quad Core J1900
System Memory 8 GB
Solid State Drive 32 GB for OS, Ethiris VMS & WideQuick
Video Disk Storage 4 TB
LAN 2 x GbE RJ45
USB 2 x USB 3.0
Display Output 1 × HDMI, 1 × VGA
Audio 1 x line out
Power system
Power Requirements 12–24 V DC, 40 W
Power Unit External PSU, 100-240 V AC / 50-60 Hz / 40 W
Environmental data
Operation Temperature 5°C to 40°C (-41°F to 104°F)
Operation Humidity 10% to 90%
Physical data
Form Factor Desktop model
Dimensions 216 mm × 260 mm × 52 mm (8.50 in. × 10.24 in. × 2.05 in.)
Weight 2.70 kg (5.95 lb.)
Shipping Information
Packaging type Cardboard box
List of contents T130169 OR T130170 unit, quick start guide, power supply, Schuko power cable, network cable
Packaging weight 4.00 kg (8.82 lb.)
Packaging size 360 mm × 295 mm × 133 mm (14.17 in. × 11.61 in. × 5.23 in.)
Country of origin Sweden

*Disclaimer: Specifications are subject to change without notice. Availability of camera models and accessories subject to regional market considerations. Prices listed are US only, please consult your specific country for current pricing.

Product Literature

ThermoVision CM Datasheet

 

What's in the Box

  • T130169 or T130170 unit
  • Quick start guide
  • Power supply
  • Schuko power cable
  • Network cable