FLIR A5sc, A15sc, & A35sc Camera Kits
Real-Time Thermal Imaging and Analysis for Machine Vision and Test & Measurement
The A5sc, A15sc, and A35sc are affordable Infrared Camera Kits designed specifically for thermal bench top testing applications. The compact packaging allows the AX5 Series to be deployed in locations where size constraints are paramount. Available in a variety of pixel resolutions and to meet the spatial resolution requirements of most applications.
FLIR also offers E40 and T420 bench top test kits. Check out all the details: FLIR Thermal Bench Top Test Kits

FLIR AX5 Series Camera Specifications:
| Model Number | FLIR A5sc |
FLIR A15sc |
FLIR A35sc |
Dectector |
|||
| Detector Type | Uncooled VOX Microbolometer | ||
| Spectral Range | 7.5 μm to 13.0 μm | ||
| Resolution | 80 × 64 | 120 × 128 | 320 × 256 |
| Detector Pitch | 50μm | 25μm | 25μm |
| NETD | <50mK | ||
Imaging |
|||
| Time Constant | Typical 12 ms | ||
| Frame Rate (Full Window) | 60 Hz | ||
| Dynamic Range | 14-bit | ||
| Digital Data Streaming | Gigabit Ethernet | ||
| Command and Control | Gigabit Ethernet | ||
Measurement |
|||
| Standard Temperature Ranges | –40 to +160°C (–40 to 320°F) –40 to +550°C (–40 to +1022°F) |
||
| Accuracy | ±5°C (±9°F) or ±5% of reading | ||
Optics |
|||
| Available Lenses | 5mm | 9mm | 9mm |
| Focus | Fixed | ||
Image Presentation |
|||
| Digital Data | Via PC Using FLIR R&D Software or GigE Vision Protocols | ||
General |
|||
| Operating Temperature Range | -40ºC to 70ºC (-40ºF to 158ºF) | ||
| Storage Temperature Range | -40ºC to 70ºC (-40ºF to 158ºF) | ||
| Encapsulation | IP 40 (IEC 60527) | ||
| Bump / Vibration | 5 g (IEC 60068-2-27) / 2 g (IEC 60068-2-6) | ||
| Power | 12/24 VDC, TBA W absolute max | ||
| Weight | 0.2 kg (0.44 lb) | ||
| Size (L x H x W) w/o Lens | 106 × 40 × 43 mm (4.2 × 1.6 × 1.7 in.) | ||
| Tripod Mounting | UNC ¼’-20 via Base Support Accessory | ||
| Base Mounting | 4 x M3 thread mounting holes (on bottom) | ||
A5sc, A15sc, A35sc Kits include:
Hard transport case, Infrared camera with lens, focus adjustment tool, base support, gooseneck table stand, PoE Injector (power over Ethernet), Ethernet CAT-6 cables, 2m/6.6 ft (2 ea.), FLIR Tools+ Analysis and Recording Software, getting started guide, service & training brochure


