About FLIR
1.800.464.6372
Boston, MA
About Infrared
High Definition Thermal Imaging
Infrared Cameras
Software
Accessories
Used & Rentals
Image Gallery
Success Stories
News & Events
Industry Applications
Infrared Training Center (ITC)
Customer Support
Register Your Camera
Contact Us

Infrared Detection for the Building Diagnostics Industry

Building Diagnostics

Moisture in building materials can destroy structural integrity and nurture mold. The first step in moisture problem remediation is to quickly and accurately locate and remove all sources of moisture. FLIR infrared cameras instantly show you what's wet and what's dry. IR cameras can instantly find the ultimate source with little or no physical disassembly of the premises and minimal disturbance of inhabitants. FLIR infrared cameras are the inspection assets preferred by building experts for fast, reliable, accurate building diagnosis in the entire range of building problems, from...more



Product Information
• ThermaCAM® BCAM SD
• FLIR b40
• FLIR b50
• FLIR b60
• ThermaCAM® B2
• ThermaCAM® B20HS
• ThermaCAM® B20HSV
• BX320
• NEW! FLIR B200
• New! FLIR B250
• More Cameras
More Information
•  Success Story: Infrared Roof Inspection Saves $100,000
•  Success Story: Thermal Imagery Clearly Shows Underground Water Leak
•  Success Story: Mastering the Maintenance Process: Thermography makes Eaton Group save a quarter of a million dollars per year.
• More Success Stories
•  Building Diagnostics- IR in the Building Science Industry
•  Building Diagnostics- Concrete Masonry Walls
•  Building Diagnostics -IR Therm Eval of Cleaning Interventions on Architectural Surfaces
•  Building Diagnostics- Air Blisters, Crack Propagation in Concrete
•  B20HS Datasheet
•  Building Diagnostics- IR Apps in the Fields of Forensic and Construction Defect Engineering
•  EX320 Datasheet
•  Building Diagnostics- Testing Building Envelope Leaks with Airborne Ultrasound
•  Building Diagnostics- Inspecting Electrical Vaults Using IR
•  Building Diagnostic- NDE Reinforced Concrete IR Thermography
•  B20 Datasheet
•  ThermaCAM® B20HS
•  B20HSV Datasheet
•  Building Diagnostics-Insulation Quality
•  Building Diagnostics- IR Technology for Preservation
•  Building Diagnostics - NDT Building Envelope Systems
•  Building Diagnostics- Finding Termites with Thermal Imaging
•  Building Diagnostics- Moisture Intrusion Inspections of Stadiums
•  Building Diagnostics- Water Deluge Test Methods on Concrete Masonry Structure
•  Bldg Diagnostics- Infrared Applications for Post Contruction Radiant Heating Systems 2004
•  Building Diagnostics - Use of IR As A Standard in the QA and QC of Grouted Masonry Construction
•  Bldg Diagnostics - The Use of Infrared Thermal Imaging in Indoor Enviromental Investigations
•  Insurance Journal Article
•  B2 Datasheet
•  2005-004 Colantonio
•  2005-009 Fronapfel
•  2005-010 Amhaus
•  2005-028 Shaw
•  2005-032 Stockton
•  2005-033 VanBree
•  2005-068 Kowalski
•  Detection of Air Blisters and Crack Propogation in Concrete
•  Thermographic Surveys Involving Rubber Based Cap-Sheet Membranes
•  Using FEA Based Heat Transfer Analysis To Extend the Scope of Infrared
•  Utility- Using Infrared for Residental Energy Surveys 2004
•  Bldg Diagnostics- IR for Detection of Exterior Wall Moisture and Delamination 2004
•  Bldg Diagnostics - Using IR Surveys to Locate Corrosion Under Wet Insulation 2004
•  Cleaning and Restoration
•  2008 Building Catalog
•  InfraCAM Basics Training
•  Home Fire Safety
•  BCAM SD Datasheet
•  Infrared Energy Auditing
•  Reporter 8.3 Professional
•  B400 Datasheet
•  B360 Datasheet
•  2008 Infrared Training Center Schedule
•  B200 Data Sheet
•  B250
•  b40/50/60 Data Sheet
•  b40 Data Sheet
• Contact Us
• Refer a Colleague

 
© FLIR Systems, Inc 2005 privacy policy  |  terms of use  |  copyright policy