FLIR i5 & i7 Infrared Cameras

i5i7 price reduction
Best-in-Class Performance, Groundbreaking Affordability

 

 

 

FLIR i5 and i7 cameras are now more affordable than ever. With the most cost-effective thermal imaging cameras on the market, FLIR makes it even easier to upgrade from a

single-spot temperature gun to the big picture of a full-featured infrared camera. The economical FLIR i5 and i7 help professionals get the job done in a wide range of sectors including electrical contractors, plant MRO engineers, predictive maintenance specialists, HVACR professionals, disaster restoration technicians, and green building/energy auditors. Every workplace should have at least one.

A Wide Range of Applications

For Predictive Maintenance, FLIR i5 and i7 infrared cameras are extremely valuable in helping professionals detect problems and prevent downtime of electrical, mechanical and structural systems. In Manufacturing, they allow technicians to efficiently and successfully inspect motors, pumps, conveyors, electrical connections and components. And in Building Diagnotics, FLIR i5 and i7 cameras quickly pinpoint energy loss, locate hidden moisture accumulating within a roofing system, detect overheating electrical components, and alert inspectors to other potential safety issues.

Catch Potential Problems in the Heat of the Moment

Infrared readings and images from the FLIR i5 & i7 are immediate, clearly visible on the camera’s full-color display, and can be saved for later reference and analysis. FLIR infrared cameras are ideal for detecting hidden problems, assessing damage, surveying for moisture and leaks, identifying poor insulation and other energy loss issues, and finding electrical faults and overheating.

 

Key Features

  • Easy to use, compact and lightweight
  • Large 2.8" color LCD screen
  • Up to 120x120 pixels image resolution
  • 5 hours battery
I5 Thumbnail

Compare Models

Find the right FLIR model

Learn more

Performance V2

Performance

Outlines key features of the FLIR i5 & i7
Learn more

If you'd like us to contact you with more detailed information, please complete the form below.

*Required Fields

First Name:   *
Last Name:   *
Company:   *
Phone:   *
Email:   *
Address:   *
City:   *
State/Province:   *
Postal Code/Zip:   *
Country:   *
     
Enter a question or a comment.  


  © 2008 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.