A New Day in Smartphone Innovation

Cat S60

CAT® S60
Smartphone with Integrated Thermal
Powered by FLIR®

The Cat® S60 is the world's first smartphone with live thermal imaging built right into the phone. Powered by FLIR's Lepton® camera and using FLIR's exclusive MSX® technology for even greater image detail, this is more than a rugged smartphone, it's a thermal imaging and non-contact temperature measurement tool — a 6th sense that goes everywhere you do.

MIL-SPEC Tough

With a tough, reinforced die cast frame and the Corning® Gorilla® Glass 4 touchscreen, the Cat® S60 is the world’s most water-resistant smartphone, can be used with gloves or wet fingers, and is drop-proof to 1.8m.

FLIR Thermal’s Built In

Built around the Lepton® thermal camera and featuring MSX® technology, the Cat® S60 lets you see missing or damaged insulation, electrical faults, and see how machinery is working all over the worksite. Plus, its on-board algorithms give you real-time, non-contact temperature measurements of everything you see.

Thermal Vision – Anytime, Anywhere

The Cat® S60 isn’t just for the job site. FLIR thermal vision gives you the power to see the unseen day and night. Its 6th sense is perfect for security at home, work on the job, when you’re hiking, camping, boating, or doing anything where seeing in total darkness or through smoke and light fog would come in handy.

Cat S60 Features

Built MIL-SPEC Tough

Rugged, dependable smartphone with a reinforced chassis and a Corning® Gorilla® Glass 4 touchscreen guards against drops, water immersion, and is impervious to dust

FLIR Thermal with MSX

See invisible temperature differences and even get non-contact temperature measurements with FLIR’s Lepton thermal camera and MSX image blending

Color Palettes

Select display mode color palettes, including B/W, W/B, rainbow, contrast, arctic, hot/cold, and iron to best suit your application

See in Total Darkness

Now your smartphone’s a go-anywhere thermal night vision device that lets you see what’s going on around in those dark shadows in parking lots or around your home, business, or campsite even in pitch black

Cat S60 Specifications

Model Number Cat S60
Battery
Type Non-removable Lithium Ion with Quick Charge 2.0
Talk Time Up to 30 hours*
Standby Time Up to 43 days*
Display
Display Type Super bright 4.7" a-Si AHVA, HD, 1280×720
Display Cover Corning® Gorilla® Glass 4
Camera
Main/Rear 13 MP Autofocus + FLIR Thermal Camera
Front 5 MP
Video Capture Yes; 1080p, 30 fps
Show more...  
Connectivity
Audio Jack 3.5 mm
Bluetooth® 4.1
NFC Yes
Wi-Fi 802.11 b/g/n
USB Micro-USB 2.0, USB-OTG
Sim Type Nano sim (Single SIM)
GPS GLONASS, GPS, aGPS, Beidou
Data Speed
Maximum Downlink Data Rate 150 Mbps
Maximum Uplink Data Rate 50 Mbps
Memory
ROM Flash 32 GB
RAM 3 GB
Extended Storage MicroSD™ up to 128 GB
Multimedia
Audio Playback AAC, AAC+, eAAC+, AMR-NB, AMR-WB, MP3, MIDI, OGG, WAV, FLAC, MKV
Audio Recording AMR-NB, AMR-WB, AAC, AAC+, eAAC, WAV
Video Playback H.263, H.264, H.265, MPEG4, VP8, VP9
Video Recording AMR-NB, AMR-WB, AAC, AAC+, eAAC, WAV
Network
2G GSM/GPRS/EDGE
2G Frequencies 850/900/1800/1900 MHz
3G WCDMA/UMTS/HSPA/HSPA+
3G Frequencies 850/900/2100 (ROW variant) | 850/AWS/1900 (North America variant)
4G Yes, Cat 4
4G Bands (LTE) 1, 3, 7, 8, 20 (ROW variant) | 2, 4, 5, 7, 12, 17 (North America variant)
Processor
Processor Type Qualcomm MSM8952-3 (4 x 1.5GHz + 4 x 1.2GHz)
Platform/OS Android™ 6.0 Marshmallow
Rugged
IP Rating IP68 Certified
Waterproof Up to 5m for 60 mins
Dust Proof Impervious to dust
Drop Test Up to 1.8 m (6 ft)
Military Standard MIL-SPEC 810G, Shock and Drop, Operating Temp: -25°C (-13°F) to 55°C (131°F), Category 4 vibration
Sensors
Accelerometer Yes
Proximity Sensor Yes
Ambient Light Sensor Yes
Compass Yes
Size/Weight
Size 147.9 × 73.4 × 12.66 mm
Weight 223 g

Disclaimer: Specifications are subject to change without notice. Availability of camera models and accessories subject to regional market considerations. Prices listed are US only, please consult your specific country for current pricing.

This is an ‘unlocked’ phone, so it is not tied to a specific carrier or service plan. FLIR does not provide mobile service, but the CAT S60 is compatible with GSM networks, so you can select plans from carriers such as AT&T or T-Mobile in the US, or Rogers and Sprint in Canada. Once you select your carrier and service plan, you simply insert the carrier’s SIM card to activate your service. If you decide to change carriers, or travel internationally, it’s as simple as swapping the SIM card for a new one.

Cat S60

810296024082