Apache 1K

FLIR’s Apache 1K camera core is based on our high-performance, 18-micron pitch, 1024 × 1024 MWIR, Indium Antimonide (InSb) focal plane array.

 

The Apache 1K camera core consists of a detector/dewar/cooler assembly (DDCA), with camera electronics packaged into a compact, rugged, military-qualified configuration. The camera core outputs both corrected 14-bit digital data and analog NTSC video.

Apache 1K Datasheet

 

Key Features

  • 1024 × 1024 InSb MWIR array
  • 18-micron pixel pitch
  • f/4.0 cold shield
  • 3-5 μm band pass
  • Fully adjustable integration time
  • 2.5 million or 12 million electron integration capacitor options
  • 60 Hz full frame output
  • Full frame and Windowed (higher frame rate) output available
  • NUC/Bad pixel replacement
  • Snapshot mode
  • Composite video output for test and demonstration
  • Small, compact package for space-constrained airborne or ground applications
  • Dimensions (L×W×H): 5.4” × 2.8” × 4.6”