The new Boson longwave infrared thermal camera core sets a new standard for size, weight, and power (SWaP) without skimping on performance or innovation. Boson uses FLIR’s new XIR™ expandable infrared video processing architecture to enable advanced image processing, video analytics, and communications even at low power consumption levels.
Muon® is a calibrated uncooled thermal camera subassembly developed for thermal product OEMs to integrate with their own image processing, packaging and optical solutions. A thermal camera “engine” perfectly optimized for size, weight and power (SWaP), Muon only requires standard imaging device power and communication protocols to generate corrected CMOS video out.
The FLIR Lepton is the most compact longwave infrared (LWIR) sensor available as an OEM product. It packs a resolution of 80 × 60 pixels into a camera body that is smaller than a dime. This revolutionary camera core is poised to make thermal imaging available to a new generation of mobile and handheld devices, as well as small fixed-mount camera systems.
The PathFindIR® II is an affordable, 320x240 uncooled thermal camera that gives drivers the power to see clearly in total darkness, as well as through smoke, blowing dust, and light fog. Its automated pedestrian and animal detection alarms give drivers visible cues when hazards are in or approaching the car’s path.
2017 © FLIR® Systems, Inc. All rights reserved.
Privacy Policy | Copyright Policy | Terms of Use