ISC0904 - Readout Integrated Circuit

ISC0904

The ISC0904 is 1K x 1K format, 18-micron pixel pitch device. It is derived from the ISC0404 but designed for n-on-p detectors such as strained-layer superlattice devices or MCT. The 18 micron pixel pitch is identical and the user interface is similar. The ISC0904 has a well capacity of 11M electrons and can be operated in 4, 8 or 16 output mode. A frame of 120 Hz can be achieved for 1024 x 1024 pixels using the 16-output mode.

 

ISC0904 Specifications