ISC1105 Evaluation Board

The ISC1105 Evaluation Board is designed for testing the performance of the ISC1105 readout circuit (ROIC), mounted on a flex (COF). Customers can attached one side of the flex to their x-ray panel for measuring these input signals or they can use the on board test input feature to check the ROIC performance.

The interfaces to the Evaluation Board include a power supply, a computer/customer interface and the flex connector. The power supply is a single wall plug in DC supply. The digital data interface is via camera link and serial communication and control is via RS-232C. The COF is connected to the board through a ZIF Hirose connector and the input side can be connected to a detector panel.

Delivery of the Evaluation Board includes 2 COF units and interface documentation.

ISC1105-EvaluationBoard