FLIR Infrared Training Center (ITC)
The Infrared Training Center is the perfect place to get high-quality interactive thermography training from the most qualified international thermography instructors. ITC offers IR training, certification, and recertification in all aspects of infrared thermography use. From ITC Level I-III and EN473 IT certifications to specialized instruction in building diagnostics, electrical, roofing, and other application areas like security. ITC is ISO 9001 certified.
The Infrared Training Center offers courses for users of thermal imaging cameras that are able to measure temperatures and that are being used for industrial, building, R&D and other inspections. Courses are also available for users that are using thermal imaging cameras to benefit from the camera's capability of seeing in total darkness. Typical applications are security & surveillance and maritime applications
Courses for users owning a thermal imaging camera with temperature measurement capabilitues. Typical applications are industrial, building and R&D inspections
- Click here for more information about the FLIR Infrared Training Center in Hong Kong and Asean
- Click here for more information about the FLIR Infrared Training Center in Australia and New Zealand
Courses for users owning a thermal imaging camera for seeing in total darkness. Typical applications are security & surveillance and maritime applications
- Click here for more information