FLIR GF320 Technical Specifications


Imaging and optical data
Field of view (FOV) / Minimum focus distance 24° x 18° / 0.3 m
Lens identification Automatic
F-number 1.5
Thermal sensitivity/NETD <25 mK @ +30°C
Focus Automatic (one touch) or manual (electric or on the lens)
Zoom 1–8× continuous, digital zoom
Digital image enhancement Noise reduction filter, scene based NUC, High Sensitivity Mode (HSM)
Focal Plane Array (FPA) / Spectral range Cooled InSb / 3–5 µm
IR resolution 320 × 240 pixels
Detector pitch 30 µm
Sensor cooling Stirling Microcooler (FLIR MC-3)
   
Electronics and data rate
Full frame rate 60 Hz
   
Image presentation
Display Built-in widescreen, 4.3 in. LCD, 800 × 480 pixels
Viewfinder Built-in, tiltable OLED, 800 × 480 pixels
Automatic image adjustment Continuous/manual; linear or histogram based
Manual image adjustment Level/span
Image modes IR-image, visual image, High Sensitivity Mode (HSM)
 
Measurement
Temperature range –20 to +350°C
Accuracy ±2% of reading for temperature range (> +100 °C)
   
Measurement analysis 
Spotmeter 10
Area 5 boxes with max/min/average
Profile 1 live line (horizontal or vertical)
Difference temperature Delta temperature between measurement functions or reference temperature
Reference temperature Manually set or captured from any measurement function
Emissivity correction Variable from 0.01 to 1.0 or selected from editable materials list
Reflected apparent temperature correction Automatic, based on input of reflected temperature
Measurement corrections Reflected temperature, distance, atmospheric transmission, humidity, external optics
   
Set-up
Menu commands Level, span
Auto adjust continuous/manual/semi-automatic
Zoom
Palette
Start/stop recording
Store image
Playback/recall image
Set-up commands 1 programmable button, local adaptation of units, language, date and time formats
Web interface Admin camera setup and viewing IR images
   
Storage of images
Image storage type Removable SD or SDHC Memory Card, two card slots
Image storage capacity > 1200 images (JPEG) with post process capability per GB on memory card
Image storage mode IR/visual images. Visual image is automatically associated with corresponding IR image.
File formats Standard JPEG, 14 bit measurement data included
GPS Location data automatically added to every image from built-in GPS
   
Video recording and streaming
Non radiometric IR-video recording MPEG4/H.264 (60 minutes/clip) to memory card. Visual image can automatically be associated with corresponding recording of non radiometric IR-video.
Digital camera video recording MPEG4/H.264 (25 minutes/clip) to memory card
Non radiometric IR-video streaming RTP/H.264
   
Digital camera
Built-in digital camera 3.2 Mpixel, auto focus, and two video lamps
   
Laser pointer
Laser Activated by dedicated button
   
Data communication interfaces
USB USB-A: Connect external USB device (e.g. memory stick)
USB Mini-B: Data transfer to and from PC
USB, standard USB Mini-B: 2.0 High Speed
Video HDMI
   
Power system
Battery type Rechargeable Li Ion battery
Battery voltage 7.2 V
Battery operating time > 3 hours at 25°C and typical use
Charging system In camera (AC adapter or 12 V from a vehicle) or 2 bay charger
Start-up time < 5 min. @ 25°C
 
Environmental data
Operating temperature range –20°C to +50°C
Storage temperature range –30°C to +60°C
Humidity (operating and storage) IEC 68-2-30/24 h 95% relative humidity +25°C to +40°C (2 cycl)
Directives 73/23EEC, 89/336/EEC, 2002/
95/EC, 2002/96/EC
EMC EN61000-6-3 (Emission)
EN61000-6-2 (Immunity)
FCC 47 CFR Part 15 class B (Emission)
EN 61 000-4-8, L5
EN/UL/CSA 60950-1
Encapsulation IP 54 (IEC 60529)
Bump 25 g (IEC 60068-2-29)
Vibration 2 g (IEC 60068-2-6)
   
Physical data
Camera weight, incl. lens and battery 2,48 kg
Battery weight 0,24 kg
Cameras size, incl. lens (L × W × H) 305 × 169 × 161 mm
Tripod mounting Standard, 1/4"-20
Housing material Aluminium, Magnesium
Grip material TPE Thermoplastic Elastomers
 
Scope of delivery
Infrared camera, Standard Lens, 24° (Si), Shipping case, Lens cap (mounted on lens), Lens cap (2 ea.,backside of lens and opening on camera body), Lens cap strap, 2 ea., Shoulder strap, Batteries 2 ea. (1 of the batteries inside camera), Charger, Power supply, Power supply cord, HDMI-DVI + HDMI-HDMI cable, USB cable, SD card, SD card adapter (connects via USB to PC), Getting Started Guide (printed), Manual for GF-series on CD, FLIR Quick report on CD, Video Report 1.0 with manual on CD, System Calibration Certificate,