Thermal imaging cameras for automotive night vision

 

The FLIR Systems PathFindIR is a compact thermal imaging camera that significantly reduces the hazards of night time driving. Automotive Night Vision Systems enable drivers to detect and monitor potential hazards on or near the road, allowing more time to react to any potential danger. PathFindIR Thermal imager helps the user recognize pedestrians, animals, or objects in total darkness, smoke, rain and snow. The PathFindIR module can be integrated into military vehicle designs, or adapted for aftermarket commercial vehicle applications. The PathFindIR is available in 25 Hz PAL / 30 Hz NTSC or 8.3 Hz PAL / 7.5 Hz NTSC

FLIR thermal imaging cameras for transportation

PathFIndIR        
FLIR PathFindIR