Carthage


  Carthage ACL Carthage DCL
Main Specifications   * temporary specifications Consult FLIR Systems for more details
Compatible detectors technologies MCT, InSb, QWIP
Other on request
Digital InSb
Analogue InSb, MCT on request with additional interfacing proxy board
Compatible format Up to 640x512
Max. pixel rate 40 MHz
Integration time Programmable 1µs to 65ms
Real time Video-Processing features AGC
Manual gain & control
Histogram Equalization
On line, fast swap NUC tables : 8x640x512
Total Flash stored NUC tables : x12
Bad pixel replacement
Electronic zoom: x2
Frame windowing for fast frame rates
Tunable frame rates (1 Hz step)
ROI
High Pass edge enhancement filter
AGC
Manual gain & control
Histogram Equalization
On line, fast swap NUC tables : x4x640x512
Total Flash stored NUC tables : x4
Bad pixel replacement
Tunable Electronic zoom (continuous zoom capability)
Frame windowing for fast frame rates
Tunable frame rate (1Hz step)
ROI
     
Interfaces  
Digital Video Output Native 14 bits LVTTL 3.3 V
Option for CamLink or GigE (additional board)
Native CamLink
Option for GigE (additional board)
Analogue Video Output CCIR or RS170 factory set  
Communication RS-232 RS-232
  LVTTL CamLink
Weight 460g 150g (digital IDCA)
Footprint       3 boards:
Power supply board
Digitalization board
Video Processing board   
2 stacked boards:
Interface board
Video processing board 
Analogue version:
Extra digitalization board
Optional power board
Power 12 W 6 W (digital)
Ext Sync In LVTTL Yes, adjustable delay Yes
Ext Sync Out LVTTL Yes, selectable sync. Yes
Voltage  9 V to 15 V or18 V to 30 V DC 9 V to 24 V 
Environmental As per MIL-STD-810E standard
Operational temperature -40°C to +70°C
Storage temperature -45°C to +85°C
Humidity 95% relative
Randam vibration  0.04g²/Hz from 15Hz to 2000Hz10g peak from 15 Hz to 2000 Hz
Shock 30g sawtooth 11 ms
Software  Cirrus frontal software (Windows®)Communication Protocol description
Optional S/W  VirCam SDKALTAIR processing S/W