FLIR HM-Series 



Portable thermal imaging cameras for security and law enforcement applications The HM-Series are handheld shock-resistant thermal imaging cameras. They produce a crisp image in the darkest of nights. Thanks to the HM-Series, security professionals and law enforcement officers can see suspects in total darkness, through smoke, and light foliage. The H-Series are excellent tools for walking patrols that need to secure industrial sites or borders, customs and law enforcement officers and all others that need to see what is happening in total darkness, in all weather conditions, without being seen themselves.

affordable 

The HM-Series are extremely affordable units. From now on, everyone can afford thermal night vision. Price is no longer an issue. There is no longer a need to use a less effective night vision technology.


320x240 kopie.png 

The HM-224 produces thermal images of 240 x 180 pixels. The HM-324 and HM-307 produce thermal images of 320 x 240 pixels on which the smallest of details can be seen. All cameras are equipped with advanced internal camera software that delivers a crisp image without the need for user adjustments.

lenses 

The HM-224 and HM-324 provide a 24° field of view. This offers an excellent combination of range performance and situational awareness. For longer range performance, they can be equipped with a 2X extender which offers a 12° field of view. Users that want to see even farther can choose the HM-307. It offers a 7° field of view.


lightweight 

The HM-Series are extremely compact and extremely light systems. They are ideal for go-anywhere operations, in all circumstances. They are IP67 rated.


ease of use 

Ergonomic and easy-to-use, the HM-Series are fully controlled with just 5 buttons on top of the unit. Conveniently placed the backlit buttons are all right underneath your fingertips.

hot shoe 

The HM-Series come standard with a “hot shoe” which can easily be mounted on the cameras. Not only does it allow for tripod mounting, the “hot shoe” also has a power-in and video-out connection. This means the HM-Series can be fully operational on a tripod while charging the batteries.


battery kopie.png 

The HM-Series have an operating time of over 5 hours on a single charge. They work on 4 rechargeable AA NiMH batteries that come with the camera. The HM-Series can also run on standard non-rechargeable Alkaline or Lithium Ion AA batteries.


home.png

The HM-Series are available in 6 different versions:

The user can choose a version with a 240 x 180 pixels detector. For more detailed thermal imagery, versions with 320 x 240 pixels detector are also available.

The XP+ versions contain a number of useful features such as:

- Image storage :
Allows storing thermal images in JPEG format on a removable SD-card by the touch of a button. A 1 GB SD-card holds up to 20,000 images.
- Video storage:
By holding a button, the HM-324 XP+ has the ability to record full frame rate MPEG-4 video. The HM-324 XP+
can record more than 2 hours of video on a 1 GB SD-card.
- USB2 connection:
Can be used to transfer the saved images to a PC.
- Digital zoom
A 2X digital zoom allows you to have a closer look at  objects when necessary.