FLIR A305 sc - A325 sc Accessories

Lenses

1196961.psd
IR lens f = 30 mm, 15° incl. case [1196961]
When the target in question is a distance away it may be useful to use a telescope lens. The 15° lens is a popular lens accessory and provides almost 2X magnification compared to the 25° lens. Ideal for small or distant targets.

1196960.psd
IR lens f = 10 mm, 45° incl. case [1196960]
Sometimes there isn't enough room to step back and see the whole picture. This wide angle lens has a field of view almost double than the one of the standard 25° lens. Perfect for wide or tall targets.

T197407.psd
Lens 76 mm (6°) with case and mounting [T197407]
For maximum magnification, the 6° lens is the only choice. This optic provides almost 3.5X magnification compared to the 25° lens.

T197411.psd
Lens 4 mm (90°) with case and mounting support [T197411]
Sometimes there isn't enough room to step back and see the whole picture. This wide angle lens has a field of view almost four times the one of the standard 25° lens. This wide angle lens is perfect for wide or tall targets.

T197415.psd
Close-up 1× (25 µm) incl. case and mounting support [T197415]
This macro lens provides resolution of extremely small targets.
T197214.psd
Close-up lens 2x, 50 um, incl. case [T197214]
This macro lens provides resolution of extremely small targets.

T197215.psd
Close-up lens 4x, 100 um, incl. case [T197215]
This macro lens provides resolution of extremely small targets.

   

Extended measurement ranges

  High temperature option to +1,200°C [T197000]
Allow to measure temperatures of up to +1,200°C with the camera.
   

Power

 T910814 -2_fmt  Power supply incl Multiplugs [T910922]
This power supply is used when powering the camera from the mains supply or to charge the batteries. It comes with different types of plugs.

1910400.psd
Power cord EU [1910400]
Power cord with EU plugs for the power supply.

1910400.psd
Power cord US [1910401]
Power cord with US plugs for the power supply.

1910400.psd
Power cord UK [1910402]
Power cord with UK plugs for the power supply.

   

Cables

T951004.psd
Ethernet cable CAT-6, 2m/6.6 ft. [T951004]
This cable is used to connect the infrared camera to Ethernet.

1910586.psd
Power cable, pigtailed [1910586]
This cable is used, when a separate power supply is used (not the one supplied with the camera)
   

Transport

1196940.psd
Hard transport case [T197871]
Rugged watertight plastic shipping case. Holds all items securely. The case can be locked with padlocks and features a breather valve to prevent pressure build-up in airplane cargo holds.