FLIR GF346 Technical Specifications


Imaging and optical data
Field of view (FOV) / Minimum focus distance 24° × 18° / 0.3 m
Focal length 23 mm
F-number 1.5
Thermal sensitivity/NETD <25 mK @ +30°C
Focus Automatic (one touch) or manual (electric or on the lens)
Zoom 1–8× continuous, digital zoom
Digital image enhancement Noise reduction filter, High Sensitivity Mode (HSM)
Focal Plane Array (FPA) / Spectral range Cooled InSb / Built-in cold band pass filter 4.52 - 4.67 µm
IR resolution 320 × 240 pixels
Detector pitch 30 µm
Sensor cooling Stirling Microcooler (FLIR MC-3)
 
Electronics and data rate
Full frame rate 60 Hz
 
Image presentation
Display Built-in widescreen, 4.3 in. LCD, 800 × 480 pixels
Viewfinder Built-in, tiltable OLED, 800 × 480 pixels
Automatic image adjustment Continuous/manual; linear or histogram based
Manual image adjustment Level/span
Image modes IR-image, visual image, High Sensitivity Mode (HSM)
   
Measurement  
Temperature range –20 ºC to +300 °C
Accuracy +/- 1 ºC or +/- 1% of reading for temperature range 0º C to +300 ºC
 
Measurement analysis
Spotmeter 10
Area 5 boxes with max./min./average
Profile 1 live line (horizontal or vertical)
Difference temperature Delta temperature between measurement functions or reference temperature
Reference temperature Manually set or captured from any measurement function
Emissivity correction Variable from 0.01 to 1.0 or selected from editable materials list
   
Set-up  
Menu commands Level, span
Auto adjust continuous/manual/semi-automatic
Zoom
Palette
Overlay recording mode
Start/stop recording
Store image
Playback/recall image
Color palettes Iron, Gray, Rainbow
Set-up commands 1 programmable button, local adaptation of units, language, date and time formats
   
Storage of images
Image storage type Removable SD or SDHC Memory Card, two card slots
Image storage capacity > 1200 images (JPEG) with post process capability per GB on memory card
Image storage mode IR/visual images
Visual image can automatically be associated with corresponding IR image
Periodic image storage Every 10 seconds up to 24 hours
File formats Standard JPEG, 14 bit measurement data included
GPS Location data automatically added to every image from built-in GPS
 
Video recording and streaming
Non radiometric IR-video recording MPEG4 (up to 60 minutes/clip) to memory card.
Visual image can automatically be associated with corresponding recording of non-radiometric IR-video.
Visual video recording MPEG4 (25 minutes/clip) to memory card
Non radiometric IR-video streaming RTP/MPEG4
 
Digital camera
Built-in digital camera 3.2 Mpixel, auto focus, and two video lamps
   
Laser pointer  
Laser Activated by dedicated button
 
Data communication interfaces
USB USB-A: Connect external USB device (e.g. memory stick)
USB Mini-B: Data transfer to and from PC
USB, standard USB Mini-B: 2.0 High Speed
Video out Digital Video Output (image)
 
Power system
Battery type Rechargeable Li Ion battery
Battery voltage 7.2 V
Battery operating time > 3 hours at 25°C and typical use
Charging system In camera (AC adapter or 12 V from a vehicle) or 2-bay charger
Power 12,5 W typically
Start-up time Typically 7 min. @ 25°C
 
Environmental data
Operating temperature range –20°C to +50°C
Storage temperature range –30°C to +60°C
Humidity (operating and storage) IEC 68-2-30/24 h 95% relative humidity +25°C to +40°C (+77°F to +104°F) (2 cycl)
EMC EN61000-6-4 (Emission)
EN61000-6-2 (Immunity)
FCC 47 CFR Part 15 class A (Emission)
EN 61 000-4-8, L5
Encapsulation IP 54 (IEC 60529)
Bump 25 g (IEC 60068-2-29)
Vibration 2 g (IEC 60068-2-6)
 
Physical data
Camera weight, incl. lens and battery 2.48 kg
Cameras size, incl. lens (L × W × H) 306 × 169 × 161 mm
Tripod mounting UNC, ¼"-20
Housing material Aluminium, Magnesium
Grip material TPE Thermoplastic Elastomers
 
Scope of delivery
Infrared camera with lens, Hard transport case, Battery charger, Battery, 2 ea., Calibration certificate, Downloads brochure, FLIR QuickReportTM PC software CD-ROM, FLIR VideoReportTM PC software CD-ROM, HDMI-DVI cable, HDMI-HDMI cable, Lens cap (mounted on lens), Memory card, Memory card adapter, Power supply, incl. multi-plugs, Printed Getting Started Guide, Registration card, Service and training brochure, Shoulder strap, USB cable, User documentation CD-ROM