FLIR Service Packages 

 

Annual maintenance and calibration is the key to maintaining the high performance and field worthiness of your infrared camera. Without annual maintenance and calibration your infrared camera might deliver inaccurate readings.

 

FLIR service packages are designed with a tiered approach, allowing you to select the level of service appropriate to your business requirements and your budget. The service plans are offered on an annual or multi-year subscription basis. FLIR service packages include:

 

Premier Service Package

The Premier Service Package will give you priority service which in most cases result in a leadtime of only a few days. The package includes the complete, hi-tech 14 Point Inspection & Calibration program, as well as full hardware and/or camera software repair service. This package offers you a solid value with built-in annual maintenance, calibration, hardware and software repair service, includes all parts and labor and even insures a rapid turn-around including both General maintenance and Extended warranty, all at a highly affordable price.

 

servicesupport4 

servicesupport3 

 

Extended Warranty Package

The Extended Warranty Package covers parts and labor for your IR camera. This can be a valuable service, should your camera encounter hardware or software issues. The Extended Warranty Package must be purchased before the end of the warranty period. It provides coverage even if your camera is used continuously in 24/7 operations.

 

General Maintenance Package

The General Maintenance Package offers the complete, hi-tech 14 Point Inspection & Calibration program. This package does not cover material or labor.

servicesupport6