FLIR A315 / A615 Technical Specifications
Camera specific
| FLIR A315 | FLIR A615 | |
| Imaging and optical data | ||
| Spatial resolution (IFOV) | 1.36 mrad | 0.69 mrad |
| Focal length | 18 mm | 24.5 mm |
| F-number | 1.3 | 1.0 |
| Image frequency | 60 Hz | 50 Hz (100/200 Hz with windowing) |
| Detector data | ||
| IR resolution | 320 × 240 pixels | 640 × 480 pixels |
| Detector pitch | 25 μm | 17 μm |
| Detector time constant | Typical 12 ms | Typical 8 ms |
| Measurement | ||
| Object temperature range | –20 to +120°C 0 to +350°C |
-20 to +150°C +100 to +650°C +300 to +2000°C |
| USB | ||
| USB | N/A | Control and image |
| USB, standard | N/A | USB 2 HS |
| USB, connector type | N/A | USB Mini-B |
| USB, communication | N/A | TCP/IP socket-based FLIR proprietary |
| USB, image streaming | N/A | 16-bit 640 × 480 pixels at 25 Hz 16-bit 640 × 240 pixels at 50 Hz 16-bit 640 × 120 pixels at 100 Hz - Signal linear - Temperature linear - Radiometric |
| USB, protocols | N/A | TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, ftp, SMTP, SMB (CIFS), DHCP, MDNS (Bonjour), uPnP |
| Ethernet | ||
| Ethernet, image streaming | 16-bit 320 × 240 pixels at 60 Hz - Signal linear - Temperature linear - Radiometric GigE Vision and GenICam compatible |
16-bit 640 × 480 pixels at 50 Hz 16-bit 640 × 240 pixels at 100 Hz 16-bit 640 × 120 pixels at 200 Hz - Signal linear - Temperature linear - Radiometric GigE Vision and GenICam compatible |
| FLIR A315 - Standard | FLIR A315f - Environmental housing | FLIR A615 - Standard | |
| Environmental data | |||
| Operating temperature range | –15°C to +50°C | –25°C to +50°C | –15°C to +50°C |
| Encapsulation | IP 40 (IEC 60529) | IP 66 (IEC 60529) | IP 40 (IEC 60529) |
| Bump | 25 g (IEC 60068-2-29) | 5 g, 11 ms (IEC 60068-2-27) | 25 g (IEC 60068-2-29) |
| Physical data | |||
| Weight | 0.7 kg | 5 kg | 0.9 kg |
| Camera size (L × W × H) | 170 × 70 × 70 mm | 460 × 140 × 150 mm | 216 x 73 x 75 mm |
| Tripod mounting | UNC ¼"-20 (on three sides) | N/A | UNC ¼"-20 (on three sides) |
| Base mounting | 2 × M4 thread mounting holes (on three sides) | TBA | 2 × M4 thread mounting holes (on three sides) |
| System features | |||
| Automatic heaters | N/A | Clears ice from window | N/A |
General
| Imaging and optical data | |
| Field of view (FOV) / Minimum focus distance | 25° × 18.8° / 0.4 m |
| Lens identification | Automatic |
| Thermal sensitivity/NETD | < 0.05°C @ +30°C / 50 mK |
| Focus | Automatic or manual (built in motor) |
| Detector data | |
| Focal Plane Array (FPA) / Spectral range | Uncooled microbolometer / 7.5–13 μm |
| Measurement | |
| Accuracy | ±2°C or ±2% of reading |
| Measurement analysis | |
| Atmospheric transmission correction | Automatic, based on inputs for distance, atmospheric temperature and relative humidity |
| Optics transmission correction | Automatic, based on signals from internal sensors |
| Emissivity correction | Variable from 0.01 to 1.0 |
| Reflected apparent temperature correction | Automatic, based on input of reflected temperature |
| External optics/windows correction | Automatic, based on input of optics/window transmission and temperature |
| Measurement corrections | Global object parameters |
| Ethernet | |
| Ethernet | Control and image |
| Ethernet, standard | IEEE 802.3 |
| Ethernet, connector type | RJ-45 |
| Ethernet, type | Gigabit Ethernet |
| Ethernet, communication | TCP/IP socket-based FLIR proprietary and GenICam protocol |
| Ethernet, protocols | TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, ftp, SMTP, SMB (CIFS), DHCP, MDNS (Bonjour), uPnP |
| Digital input/output | |
| Digital input | 2 opto-isolated, 10–30 VDC |
| Digital output, purpose | Output to ext. device (programmatically set) |
| Digital output | 2 opto-isolated, 10–30 VDC, max 100 mA |
| Digital I/O, isolation voltage | 500 VRMS |
| Digital I/O, supply voltage | 12/24 VDC, max 200 mA |
| Digital I/O, connector type | 6-pole jackable screw terminal |
| Digital input, purpose | Image tag (start, stop, general), Image flow ctrl. (Stream on/off), Input ext. device (programmatically read) |
| Power system | |
| External power operation | 12/24 VDC, 24 W absolute max |
| External power, connector type | 2-pole jackable screw terminal |
| Voltage | Allowed range 10–30 VDC |
| Digital input/output | |
| Digital input, purpose | Image tag (start, stop, general), Image flow ctrl. (Stream on/off), Input ext. device (programmatically read) |
| Environmental data | |
| Storage temperature range | –40°C to +70°C |
| Humidity (operating and storage) | IEC 60068-2-30/24 h 95% relative humidity +25°C to +40°C |
| EMC | • EN 61000-6-2:2001 (Immunity)
• EN 61000-6-3:2001 (Emission) • FCC 47 CFR Part 15 Class B (Emission) |
| Vibration | 2 g (IEC 60068-2-6) |
| Physical data | |
| Housing material | Aluminium |
| Scope of delivery | |
| Hard transport case or cardboard box, Infrared camera with lens, Utility CD-ROM, Calibration certificate, Ethernet™ cable, USB cable (FLIR A615), Mains cable, Power cable (pig-tailed), Power supply, Printed Getting Started Guide, Printed Important Information Guide, User documentation CD-ROM, Warranty extension card or Registration card, 6-pole screw terminal (mounted on camera) | |