FLIR QuickPlot  - visualizes thermal patterns

 

R&D software for entry to mid-level R&D applications

 

 


 

Datasheet: FLIR QuickPlot

 


 

Infrared cameras are successfully used in R&D applications to speed up and verify the design process, as well as enabling fast, non-invasive and precise detection of deficiencies. With R&D software the benefits and use of an infrared camera can be further extended and allow more in depth analyses to be made.

 

FLIR QuickPlot is aimed at R&D users of infrared cameras wanting to get an understanding on thermal events for design, product or process.

Recording thermal patterns for analysis

One of the more common R&D applications is testing how different materials are impacting the heat dissipation/performance of a device. The software helps with visualizing thermal patterns by creating time-temperature plots of the event, exporting plots in standard picture and data formats (csv, bmp, jpg), and allowing them to be analyzed afterwards. This is particularly beneficial for industrial R&D and automation activities, process control as well as for corporate R&D.

 

QuickPlot-ResearchIR

Features & Benefits

  • Analyze and store heat flow in real time – just take an IR image
  • Speed up your design tests, validation and verification
  • Visualize thermal patterns in real time
  • Non-invasive, Non-contact
  • Visualize multiple measurements in one image
  • Export plots in standard picture and data formats (csv, bmp, jpg)
  • File organizer with Quick Collection and Preview of sequences (1)
  • Zoom & Pan functionality for closer examination of an object (2)
  • Multiple user configurable tabs for live images, recorded images or plots

 

FLIR QuickPlot

FLIR QuickPlot  allows the user to visualize thermal patterns, to record and store thermal image sequences for later retrieval, and to create time-temperature plots for further analyses.

 

 

Application examples - FLIR QuickPlot

  • Monitoring of a car’s exterior temperature pattern in climate test chamber.
  • Monitoring of surface temperature on devices when loading conditions are changed, for example power supplies, cooling devices and moving mechanics.
Plot with QuickPlot