SC5200 SC5500 SC5600/5650
Imaging performance
Sensor type InSb InSb InSb (FLIR detector for SC5650)
Pixel Resolution 320x256 320x256 640x512
Pixel Pitch 30µm 30µm 15μm
Digital Full Frame rate 170 Hz 383 Hz 100 Hz
  up to 11 kHz windowing up to 31.7 kHz with windowing up to 3.425 kHz with windowing
FPA Windowing 160x128 / 64x120 / 64x8 Arbitrary Size and Location Arbitrary Size and Location
f/# f/3.0 f/3.0 f/3.0 - f/4.0 for SC5650
       
Optics
Available optics 27mm (Built in ) - 20°x 16°
12mm - 45°x 36°
54mm - 10°x 8°
100mm - 5.5°x 4.4°
0.5X Microscope - 60µ
1X Microscope - 30µ
3X Microscope - 10µ
27mm (Built in ) - 20°x 16°
12mm - 45°x 36°
54mm - 10°x 8°
100mm - 5.5°x 4.4°
0.5X Microscope - 60µ
1X Microscope - 30µ
3X Microscope - 10µ
27mm (Built in ) - 20°x 16°
12mm - 45°x 36°
54mm - 10°x 8°
100mm - 5.5°x 4.4°
0.5X Microscope - 30µ
1X Microscope - 15µ
3X Microscope - 5µ


General

Imaging performance  
Waveband MW
Dynamic Range 14 bit
Spectral response 2.5-5.1 µm
NETD <20mK
   
Measurement
Standard Camera Calibration Range 5ºC to 300ºC
Optional Camera Calibration Range -20ºC to 50ºC
-280ºC to 1500ºC
up to 2500ºC
up to 3000ºC
Ambient Drift Compensation Yes
Hypercal / CNUC Functionality Yes
   
Interfaces
Digital Data Output GigE, Camera Link
Analog Video Composite and S-Video
Command & Control GigE, Camera Link
   
Focus
Manual Tactile Focus No
Motorised Focus Yes
Auto Focus Yes
   
Functions
Built-in IRIG-B timing Optional
Triggering Options Yes
SDK Support Yes
Lab View Compatibility Yes
Filtering Options Removable/motorised 4 Position Filter Wheel
Matlab support Yes