FLIR T250/T335 Accessories

 

Power

1196398.psd Battery [1196398]
Extra battery that will allow you to spend extra time in the field doing inspections.

T197650.psd 2-bay battery charger, incl. power supply with multi-plugs [T197650]
This 2 bay battery charger is used for charging FLIR Systems’ camera batteries.

1910490.psd Cigarette lighter adaptor kit, 12 V DC, 1.2 m [1196497]
Can be used to power the camera from the cigarette lighter socket in a car.

T910750.psd Power supply incl. Multi-plugs [T910750]
Combined power supply, including multi plugs and battery charger to charge the battery when it is inside or outside of the camera.

  Battery package [T197667]
Battery package    [T197667]
A complete battery package consisting of three standard products: a battery, 2-bay battery charger including power supply with multi-plugs and a cigarette lighter adaptor kit.
   

Storage

T910737.psd Memory card micro-SD with adaptors [T910737]
Capture images on the go with your camera. These small cards are easy to use and can hold a great amount of data.

1910475.psd Adaptor, SD memory card to USB [1910475]
Allows to transfer the images from the SD card to a PC.

   

Miscellaneous

1196895_2.psd Hard transport case [1196895]
Rugged, watertight plastic shipping case. Holds all items securely. The case can be locked with padlocks and features a breather valve to prevent pressure build-up in airplane cargo holds.

1124544.psd Neck strap [1124544]
Ties the camera around your neck so that it is protected against falling.

1124545.psd Pouch [1124545]
Soft pouch to protect the camera.

1123970.psd Sun shield [1123970]
Snap-on sunshield to increase visibility of the LCD display.

Clamp Meter MeterLink.psd Extech Clamp meter EX845 [T910972]
Can be connected to the thermal imaging camera through MeterLink™

Moisture Meter Meterlink.psd Extech Moisture meter MO297 [T910973]
Can be connected to the thermal imaging camera through MeterLink™

Lenses

 1196818.jpeg  Lens cap [1196818]

Lens cap for the camera

 

1196960.psd Lens 10 mm, 45° field of view incl. case [1196960]
Sometimes there isn’t enough room to step back and see the whole picture. This wide angle lens has a field of view almost double than the one of the standard 25° lens. Perfect for wide or tall targets such as electrical panels or paper machinery.

1196961.psd Lens 30 mm, 15° field of view, incl. case [1196961]
When the target in question is a distance away it may be useful to use a telescope lens. The 15° lens is a popular lens accessory and provides almost 2X magnification compared to the 25° lens. Ideal for small or distant targets such as overhead power lines.

T197408.psd Lens 76 mm, 6° field of view, incl. case and mounting support [T197408]
For maximum magnification, the 6° lens is the only choice. This optic provides almost 3.5X magnification compared to the 25° lens and is ideally suited for inspection of overhead power lines. Due to the weight of this lens, a tripod is recommended.

T197412.psd Lens 4 mm, 90° field of view, incl. case and mounting support [T197412]
Sometimes there isn’t enough room to step back and see the whole picture. This wide angle lens has a field of view almost four times the one of the standard 25° lens.This wide angle lens is perfect for wide or tall targets such as electrical panels or paper machinery.

 T197215_fmt  Close-up lens 4x incl. case [T197215]

The close-up lens provides a 4X magnification and is ideal for development purposes like looking at PCB´s or small electronic components.


 T197214_fmt  Close-up lens 2x incl. case [T197214]
The close-up lens provides a 2X magnification and is ideal for development purposes like looking at PCB´s or small electronic components.
   

Cables

1910582.psd Video cable [1910582]

This cable can be used to transfer the images of the T/B-Series thermal imaging cameras to a monitor.

 

 1910423_fmt USB cable Std-A <-> Mini-B    [1910423]
USB cable to connect the camera with a computer, using the USB protocol.
   

Extended measurement ranges

  High temperature option to +1,200°C [T197000]
Allow to measure temperatures of up to +1,200°C with the camera.
   

Headsets

T197771.psd Bluetooth® headset [T197771]
Headset with Bluetooth® for wireless connection with the infrared camera, including microphone.

 1910489_fmt  Headset, 3.5 mm plug [1910489]

This headset is used when annotating thermal images with voice messages. It features an adjustable microphone that can be on the right or on the left side of the headset. It connects to the headset connector on the camera.

 

T951235.psd Bluetooth® USB micro adaptor [T951235]
Bluetooth® USB micro adaptor for wireless connection between the infrared camera and external Bluetooth® equipment.
 T951387.jpeg  Wi-Fi USB adaptor [T951387]
Wi-Fi USB adaptor for wireless connection between the thermal imaging camera and external equipment.