| System |
| Detector Type |
240 × 180 VOx Microbolometer |
320 × 240 VOx Microbolometer |
| Focal Length |
19 mm |
| Field of View (H × W) |
24° × 18° |
| Waveband |
7.5 - 13.5 µm |
| Freeze Frame |
Yes |
No |
| Digital E-Zoom |
No |
2× |
| Start-up from Stand-by |
<5 seconds |
| Focus |
Automatic |
| Diopter Adjustment |
+/-2 |
| USB Port |
Software Updates/Battery Charging |
| TaskLight |
LED |
| |
| Image Presentation |
| Built-In Viewfinder Display |
Color VGA LCD Display |
| Polarity/Detection Palettes |
White Hot; Black Hot; InstAlert Red |
| Video Output |
NTSC Video; 9 Hz Refresh Rate |
| |
| Physical |
| Weight (with battery) |
340 g |
| Size (L × W × H) |
172 × 59 × 62 mm |
| Fixed Use |
Standard Tripod Mount |
| Standard Warranty |
2 Year |
| |
| Power |
| Battery Type |
Internal Camera Battery/Li-Ion |
| Battery Recharging |
USB Cable for Internal Battery Charging; Charging Cradle (optional) |
| Battery Life (Operating) |
5 Hours (nominal) |
| |
| Environmental |
| Rating |
IP-67 |
| Operating Temperature |
-20°C to 50°C |
| Camera Package Includes: |
Handheld Thermal Night Vision Camera, Wrist Strap, USB Cable, Product CD; Optionally available: Charging Cradle, Soft Carrying Pouch |
| |
| Range Performance |
| Detect Man-Sized Target
(1.8 m × 0.5 m) |
320 m |
~450 m |
| Detect Small Vessel
(4.0 m × 1.5 m) |
895 m |
~1.23 km |