| General Specifications |
|
| NEMA Environment Type |
Type 4/12 (outdoor/indoor) |
| Voltage Range |
Any |
| Automatically Grounded |
Yes |
| Maximum Operating Temperature |
260°C |
| Body Material |
Anodized Aluminum |
| Gasket Material |
Silicone |
| Optic material |
Calcium Fluoride |
| Hardware Material |
Steel |
| Compatable with All FLIR Cameras |
Yes |
| PIRma-Lock Installation System |
Yes |
| Cover and Fastener Permanently Attached |
Yes |
| Single-hole Installation |
Yes |
| Thumb Screw and Safety Screw Included |
Yes |
| Broadband IR -- Short-, Mid-, & Longwave |
Yes |
| Visible Light Spectrum |
Yes |
| Picture-in-Picture & Fusion Image Blending |
Yes |
| |
| Ratings & Testing |
| UL Component Recognition (UL 50V) |
Yes |
| UL 50 / NEMA Environment Rating |
Type 4/12 |
| Arc Flash Testing, IEC 62271-200 (KEMA) |
5kV, 63kA for 30 Cycles at 60Hz |
| IP Rating, IEC 60529 (TUV) |
IP67 |
| Vibration Testing, IEC 60068-2-6 (TUV) |
100 m/s^2 Vibration Withstand |
| Humidity Testing, IEC 60068-2-3 (TUV) |
Extreme Humidity Withstand |
| Mechanical Testing, ANSI/IEEE C37.20.2 section A3.6 (TUV) |
Impact and Load Resistant Cover |
| |
|
| Other |
| Warranty |
Limited Lifetime Warranty Against Manufacturer Defects |