| Imaging performance |
| Thermal: |
| Detector type |
Cooled Focal Plane Array (FPA) 640x512 pixels |
| Spectral range |
3 to 5 µm |
| Thermal sensitivity |
<30 mK @ 25 °C |
| Image frequency |
Video standard PAL/NTSC |
| Focus |
Focus free at infinity, athermal continuous zoom |
| Optical zoom |
Continuous |
| Digital zoom |
Continuously adjustable |
| Field of view |
WFOV 28° x 22,4° (PAL) 28° x 21° (NTSC)
NFOV 2° x 1.6° (PAL) 2° x 1.5° (NTSC) |
| Image processing |
Automatic Gain Control (AGC),
Digital Detail Enhancement (DDE) |
| Visual: |
| Built-in digital video |
1/4" Exview HAD CCD Color |
| Effective pixels |
380.000 (NTSC) - 440,000 (PAL) |
| Standard lens performance |
Field of view: 57.8° (H) to 1.7° (H)
f=3.4mm (wide) to 122.4 mm (tele),
F1.6 to F4.5 |
| Electronic zoom |
12x |
| |
|
| PAN- TILT |
| Az Range; Az velocity |
360° continuous, 0.1 to 60°/sec max. |
| El Range; El velocity |
+/- 90°, 0.1 to 30°/sec. Max. |
| Programmable presets |
128 |
| |
|
| System features |
| Automatic heater |
Clears ice from windows |
| |
|
| Image presentation |
| Video output |
PAL thermal and visible - NTSC thermal and visible |
| Video over Ethernet |
Two independent channels for each camera (4 total) of streaming MPEG-4, H.264, or M-JPEG |
| |
|
| Power |
| Requirements |
24 VAC (20-30 VAC)
24 VDC (21-30 VDC) |
| Consumption |
24 VAC: 70 VA max w/o heaters230 W w/heaters260 VA w/heaters
24 VDC:60 W max w/o heaters |
| |
|
| Environmental specification |
| Operating temperature range |
-32°C to +55°C |
| Storage temperature range |
-40°C to +71°C |
| Encapsulation |
IP66 |
| Shock |
IEC 60068-2-27 |
| Vibration |
Mil-Std-810F |
| |
|
| Physical characteristics |
| Camera Weight |
18.5 kg |
| Camera Size (L x W x H) |
352 mm × 495 mm × 333 mm |
| Shipping weight (camera + packaging) |
23 kg |
| Shipping size (camera + packaging)
(L x W x H) |
599 mm x 542 mm x 340 mm |
| |
|
| interfaces |
| TCP/IP |
Yes |
| RS-422 |
Yes |
| RS-232 |
Yes |
| Pelco D |
Yes |
| Bosch |
Yes |
| |
|
| standard package |
| Thermal imaging camera, operator manual, FLIR Sensors Manager single sensor CD |