FLIR K-Series Technical specifications

Camera specific

  K40 K50
Imaging and optical data
IR resolution 240 x 180 pixels 320 × 240 pixels

 

General

Imaging and optical data
Field of view (FOV) / Minimum focus distance 51° × 38° / 0.4 m
Thermal sensitivity/NETD < 80 mK @ +30 °C
Image frequency 60 Hz
Focus Fixed
Zoom 2x, digital zoom
Focal Plane Array (FPA) / Spectral range Uncooled microbolometer / 7.5–13 µm
 
Image presentation
Display 4” LCD, 320 × 240 pixels, backlit
Image mode IR image
Auto-range Yes, mode dependent
 
Measurement
Object temperature range –20 °C to +150 °C
0 °C to +650 °C
Accuracy ±4°C or ±4% of reading for ambient temperature 10°C to 35°C
 
Measurement analysis
Spotmeter 1
Isotherm Yes, According to NFPA and mode dependent
 
Set-up
Color palettes Multiple palettes, mode dependent
Regional adjustments Units, date and time formats
 
Data communication interfaces
Interfaces USB-mini
USB USB Mini-B: Data transfer to and from PC / streaming MPEG4
 
Power system
Battery Li Ion, 4 hours operating time
Charging system 2-bay charger, truck charger available
Charging temperature 0 °C to +45 °C
Power management Automatic shutdown and sleep mode
 
Environmental data
Designed to meet NFPA 1801 specification: Vibration, impact acceleration resistance, corrosion, viewing surface abrasion, heat resistance, heat and flame, product label durability.
Operating temperature range –20 °C to +85 °C / +260 °C during 5 min.
Storage temperature range –40 °C to +85 °C
Encapsulation IP 67 (IEC 60529)
Bump 25 g (IEC 60068-2-29)
Drop 2.0 m, on concrete floor (IEC 60068-2-31)
 
Physical data
Camera weight, incl. battery <1,1 kg
Camera size (L × W × H) <120 × 125 × 280 mm
Tripod mounting UNC ¼”-20
   
PACKAGING
Packaging, contents Hard transport case, thermal imaging camera, FLIR Tools software (scratchcard), power supply, incl. multi-plugs, battery (2x), battery charger, USB cable, retractable lanyard, strap lanyard, neck strap, tripod adapter, documentation