FLIR P660 specifications

Imaging Performance
Field of View (FOV) / minimum focus distance

24° x 18° / 0.3 m

12° x 9° / 1.2 m

45° x 34° / 0.2 m lens

needs to be specified when ordering

Spatial resolution

0.65 mrad for 24°lens

0.33 mrad for 12° lens

1.3 mrad for 45° lens

Thermal sensitivity 30 mK at 30°C
Electronic zoom 1-8x continuous including pan function
Electric and manual focus with USM technology Auto (follows laser spot) and manual
IR resolution 640 x 480 pixels
Spectral range 7.5 - 13 µm
Image frequency 30 Hz
Focus Automatic or manual
Focal Plane Array (FPA) Uncooled microbolometer
   
Image presentation
Automatic contrast optimization Adjustable DDE
Thermal Fusion IR image shown above, below or within temperature interval on the visual image (with 24° lens only)
Picture in Picture Resizeable and moveable IR area on visual image (with 24° lens only)
Display Built-in Widescreen, 5.6" color LCD, 1024 x 600 pixels
Viewfinder Built-in, tiltable LCD, 800 x 600 pixels
Automatic image adjustments Continuous/manual; linear or histogram based
Manual image adjustments Level/span/max./min.
Image modes IR image, Visual image, Thumbnail gallery, Thermal Fusion, Picture in Picture
Reference image Shown together with live IR image
Thermal Fusion IR image shown above, below or within temperature interval on the visual image (with 24° lens only)
Picture in Picture Resizeable and moveable IR area on visual image (with 24° lens only)
   
Measurement
Accuracy ± 1°C or ± 1% of reading (restricted range)
± 2°C or ± 2% of reading
Temperature range -40°C to +500°C (optional up to +2000°C)
   
Measurement analysis
Spotmeter 10
Area 5 boxes or circles with Max./Min./Average
Measurement function alarm Audible/visual alarms (above/below) on any selected measurement function
Profile 1 live line, horizontal or vertical
Isotherm 2 with above/below interval
Difference temperature Delta temperature between measurement functions or reference temperature
Automatic hot / cold detection Max./Min. temp. value and position shown within box, circle or on a line
Reference temperature Manually set or captured from any measurement function
Emissivity correction Variable from 0.01 to 1.0 or selected from list of materials
Measurement corrections Reflected temperature, optics transmission and atmospheric transmission
External optics/windows correction Automatic, based on inputs of optics/window transmission and temperature
   
Setup
Set-up controls Local adaptation of units, language, date and time formats
Programmable buttons 2
   
Image storage
In-camera storage Built-in RAM for burst recording
Type SD memory card
Format Standard JPEG - including measurement data
Modes IR/visual images, simultaneous storage of IR and visual images, visual image is automatically associated with corresponding IR image
Periodic image storage Every 10 seconds up to 24 hours
Panorama For creating panorama images
   
Image annotations
Voice 60 seconds stored with the image
Text Predefined text or free text from PDA (via IrDA) stored with the image
Image marker 4 on IR or visual image
   
Digital camera 
Built-in digital camera 3.2 Mpixel auto-focus with video lamp
   
Laser Pointer
Laser alignment Position is automatically displayed on IR image
Laser mode Auto-focus / level / spotmeter
Laser Semiconductor AlGalnP diode laser, Class 2
   
Video streaming
Radiometric IR video recording Real-time to built-in RAM, transferrable to memory card
Non-radiometric video recording MPEG-4 to memory card
   
Geographic Information System
Built-in GPS Location data automatically added to every image for referencing on WEB maps
   
Power System
Battery time Rechargeable Lithium-ion battery, field replaceable
Battery operating time 3 hours
Charging system In camera, AC adaptor, 2-bay charger or 12 V from a vehicle
Power management Automatic shutdown and sleep mode (user selectable)
AC operation AC adaptor, 100–240 V AC, 50/60 Hz
Adaptor voltage 12 VDC out
   
Environmental specifications
Operating temperature range -15 °C to +50 °C
Storage temperature range -40 °C to +70 °C
Humidity (operating and storage) IEC 68-2-30/24 h 95% relative humidity +25 °C to +40 °C
Shock 25 g (IEC 60068-2-29)
Vibration 2 g (IEC 60068-2-6)
Encapsulation IP 54 (IEC 60529)
   
Interfaces
USB-A Connect external USB device (copy to memory stick)
USB-Mini-B Data transfer to and from PC / streaming MPEG-4
Composite video PAL or NTSC
IrDA For sending text comment files from PDA to camera, wireless transfer of text
WLAN Optional
Headset connection Yes
Wifi Connects directly to Ipad/Iphone for image transfer or via local network
 
Physical characteristics
Camera weight, incl. battery 1.8 kg
Camera size (L × W × H) 299 x 144 x 147 mm
Shipping size 520 x 400 x 200 mm
Shipping weight 8.2 kg
   
Standard package
FLIR P660: Hard transport case, Infrared camera with lens, Battery (2 ea., one inserted in camera, one outside camera), Battery charger, Calibration certificate, FLIR QuickReport™ PC software CD-ROM, FireWire cable, 4/6, FireWire cable, 6/6, Headset, Lens cap (mounted on lens), Lens cap (2 ea.), Mains cable, Memory card-to-USB adaptor, Memory card with adaptor, Power supply, Printed Getting Started Guide, Shoulder strap, USB cable, User documentation CD-ROM, Video cable, Warranty extension card or Registration card