PTZ-35x140 MS Technical Specifications
IMAGING PERFORMANCE |
|
| Thermal: | |
| Detector type | Focal Plane Array (FPA), uncooled microbolometer 320 x 240 pixels |
| Spectral range | 7.5 to 13µm |
| Number of fields of view | Two thermal imaging cameras with foveally merged video |
| Field of view camera 1 | 20° (H) x 15° (V) with 35 mm lens (NTSC) 20° (H) x 16° (V) with 35 mm lens (PAL) |
| Field of view camera 2 | 2 5° (H) x 3.75° (V) with 140 mm lens (NTSC) |
| Spatial resolution (IFOV) | 1.1 mrad for 35 mm lens - 0.27 mrad for 140 mm lens |
| Thermal sensitivity | 65mK max |
| Image frequency* | 7.5Hz (NTSC) or 8.3 Hz (PAL)* |
| Focus | Automatic or Manual |
| Electronic zoom | Foveal presentation: 20° to 2° HFOV |
| Image processing | Digital Detail Enhancement (DDE) |
| Visual: | |
| Built-in digital video | Sony FCB EX-980S 26x High Telephoto Zoom Color Block Camera (NTSC) |
| Effective pixels | Approx. 680,000 pixels (NTSC) - approx. 800,000 pixels (PAL) |
| Optical zoom | 26x tied to thermal zoom |
| Electronic zoom | up to 12x |
| PAN-TILT | |
| Az Range; Az velocity | 360° continuous, 120°/sec max. |
| El Range; El velocity | +/-60°, 120°/sec max. |
| Slew Rate | Speed tied to zoom. |
| Accuracy | <0.125° (2 sigma) |
| Resolution | <0.01° |
SYSTEM FEATURES |
|
| Automatic Heater | Clears ice from windows |
| Built-in Test (BIT) | Intelligent self diagnostics tests vital functions |
| Programmable Search | Programmable multiple preset scene locations with optional Software Developers Kit (SDK) |
IMAGE PRESENTATION |
|
| Video output | NTSC thermal and visible - PAL thermal and visible |
| Connector types | BNC (1) provides active sensor video output (merged thermal or visible) RJ45 for network connectivity provided on break-out cable |
| VOIP | Streaming video via multicast MPEG4 Simultaneous WFOV IR, NFOV IR and daylight TV |
| POWER | |
| Requirements | 24 V DC |
| Consumption | <50 W nominal at 25°C |
ENVIRONMENTAL SPECIFICATIONS |
|
| Operating temperature range | -32°C to +55°C |
| Storage temperature range | -50°C to +85°C |
| Automatic window defrost | Yes |
| Humidity | Rain |
| Sand/dust | Mil-Std-810E |
| Encapsulation | IP X6 |
| Shock | Mil-Std-810E |
| Vibration | Mil-Std-810E |
PHYSICAL CHARACTERISTICS |
|
| Camera Weight | 20.4 kg |
| Camera Size | 38.1 cm diameter x 58.5 cm height - swept volume |
| Shipping weight (camera + packaging) | 32 kg |
| Shipping size (camera + packaging) (L x W x H) | 85 cm x 59 cm x 41 cm |
INTERFACES |
|
| TCP/IP | Camera command and control |
| RS-422 | PTZ-35x140 MS Joystick Control (PelcoD) via RS-422 |
| STANDARD PACKAGE | Pan/Tilt head with integrated thermal imagers and DLTV camera Break-out cable with standard mating connectors, Operator manual The PTZ-35x140 MS comes with a break-out cable which splits up in separate parts: RS-422, Ethernet, Video out and power connectors. A 12 meters cable and a power supply are also optionally available. A joystick to handle the PTZ-35x140 MS with Ethernet Control Console is optionally available. |
*30 Hz NTSC or 25 Hz PAL available. Subject to approval of the US Department of Commerce for use outside the USA.