PTZ-35x140 MS
Multi-sensor with continuous zoom
The PTZ-35x140 MS is especially developed for security applications. It is a powerful, multi-sensor, mid-range, thermal imaging system. It features two thermal imaging cameras and one daylight / low light camera. One thermal imager has a wide angle field-of-view and is ideal for situational awareness. The other with the narrow field-of-view is designed for mid-range target recognition.
The PTZ-35x140 MS allows you to detect objects, the size of a human being, more than 2 km away, in total darkness, through smoke, light fog and in the most adverse weather conditions. The PTZ-35x140 MS comes with a fully integrated Pan/Tilt. It provides a full 360° viewing capability
The PTZ-35x140 MS provides crisp, clear thermal imaging, in total darkness, smoke and light fog. This allows you to see more detail, detect more and smaller objects at further distance. Advanced internal camera software delivers a crisp image without the need for user adjustments. Both thermal imaging cameras provide high quality thermal imaging in any night or daytime conditions. |
|
Both thermal cameras integrated in the PTZ-35x140 MS use an uncooled microbolometer detector. An uncooled detector does not require a cryo-compressor cooler meaning higher versatility, lower maintenance cost and less downtime. |
|
|
Both systems are equipped with two separate thermal imaging cameras. One has a 35 mm wide angle lens, the other has a 140 mm narrow field of view lens. |
With the touch of a button you can switch between the infrared and the 2 Lux daylight / low light camera. It provides you additional information and identification when conditions permit. The daylight camera has an up to 26 times optical zoom. Displaying both the thermal image and the daylight image at the same time is also possible via Ethernet. |
|
The PTZ-35x140 MS is an extremely rugged system. The cameras are well protected, IP66 rated, against humidity and water. The corrosion resistant housing ensures long life. The PTZ-35x140 MS operates between -32°C and +55°C. |
|
|
The PTZ-35x140 MS features a completely new concept in image presentation based on the foveal vision of the human eye. Foveal vision allows the operator to enjoy a wide angle view for situational awareness while maintaining a high resolution area in the center of the screen for object identification and tracking. The PTZ-35x140 MS accomplishes this with two independent thermal cameras and a unique patented image processing technique that provides both the foveal imaging mode as well as a continuous zoom between the wide and narrow fields of view. |
| A Software Developers Kit (SDK) for integration in the TCP/IP network is available. |
|
Various options exist to connect the PTZ-35x140 MS and integrate them in your existing CCTV infrastructure providing early detection and visibility 24/7 all year round. They can be configured for stand alone use, as part of a network or in a hybrid configuration with local and network based control: |
|
| Intuitive joystick operation allows the operator to see 360° horizontal and +/-60° vertically, offering superb situational awareness. No special training is required to use the PTZ-35x140 MS. |
|
| The PTZ-35x140 MS can be connected by the integrator to a radar system. If the radar detects an object, the PTZ-35x140 MS will automatically turn in the right direction and give you a visual image so that you can instantly see what the blip on the radar screen really means. Thanks to its precision, fast Pan/Tilt system, the PTZ-35x140 MS slews at up to 120° / sec. This means that within 1 second the head of the PTZ-35x140 MS will turn 120°. It allows for easy following of fast moving objects. |