FLIR Orion SC7000 Specifications

 

  ORION 7200-7500 / 7900VL ORION 7600
Imaging performance
Sensor type InSb / MCT InSb
Pixel Resolution 320x256 640x512
Pixel Pitch 30μm 15µm
Spectral ranges 1.5 - 5.1 µm for InSb (BB) 1.5 - 5.1 µm for InSb (BB)
  7.7 - 11.5 µm for SC7900VL  
     
Measurement
NETD <20mk for InSb / <25mk for MCT <20mk
Standard Camera Calibration Range 5ºC to 300ºC for InSb 5ºC to 150ºC for MCT 5ºC to 300ºC for InSb
Optional Camera Calibration Range -20°C to 300ºC / -20ºC to 150ºC
5ºC to 1500ºC / 5ºC to 150ºC
up to 2500ºC / up to 1.500°C
up to 3000ºC (for InSb only)
-20°C to 300ºC
5ºC to 1500ºC
up to 2500ºC
up to 3000ºC
Digital Full Frame rate InSb: 170 Hz - 380 Hz full frame
up to 11 kHz - 31.8 KHz with windowing
MCT: 230 Hz full frame
up to 25 kHz with windowing
Limited to 400Hz in ORION mode
InSb: 100 Hz full frame
up to 3.425 kHz with windowing
Limited to 400 Hz in ORION mode
     
Interfaces
Available optics SWB 25mm - 22°x 17° - 27mm - 20°x 16° in SWB
50mm - 11°x 8.8°
100mm - 5.5°x 4.4°
200mm - 2.75°x 2.2°
MWB & LWB
12mm - 44°x 36°
25mm - 22°x 17°
50mm - 11°x 8.8°
100mm - 5.5°x 4.4°
200mm - 2.75°x 2.2°
Close up x1 - 9.6x7.7mm
Close up x3 - 3.2x2.6mm
Close up x1 - 9.6x7.7mm Working distance 300mm (not available in LWB)
SWB
12mm - 44°x 36°
25mm - 22°x 17°
50mm - 11°x 8.8°
100mm - 5.5°x 4.4°
200mm - 2.75°x 2.2°
Close up x1 - 9.6x7.7mm
Close up x3 - 3.2x2.6mm
Close up x1 - 9.6x7.7mm WD 300mm

General

Imaging performance
Waveband MW
Dynamic Range 14 bit, 16 bit with TRE
Camera Temp Calibration Yes
Ambient Drift Compensation Yes
Temp. Measurement Accuracy +/-1% or +/-1°C
Hypercal / CNUC Functionality Yes
 
Interfaces
Analog Input Yes
Analog Video Composite or S-Video
Digital Data Output GigE, Camera Link
Command & Control GigE, Camera Link
FPA Windowing Arbitrary Size and Location
f/# f/3.0 for InSb and f/2.0 for MCT
Filter Options High speed 8 filters wheel with rotation driven synchronously with FPA clocking. 400 Hz max.
 
Focus
Motorised Focus Optional
Auto Focus Optional
Built-in IRIG-B timing Optional
Triggering Options Yes
SDK Support Yes
Lab View Compatibility Yes
Matlab Compatibility Yes