FLIR T600-Series Accessories

 

Power

1910490.psd Cigarette lighter adaptor kit, 12 V DC, 1.2 m [1910490]
Can be used to power the camera from the cigarette lighter socket in a car.

 T197910  2-bay battery charger, incl. power supply with multi-plugs [T198126]
This 2 bay battery charger is used for charging FLIR Systems’ camera batteries.

1196398.psd Battery [T198055]
Extra battery that will allow you to spend extra time in the field doing inspections.

   

Storage

T910737.psd Memory card micro-SD with adaptors [T910737]
Capture images on the go with your camera. These small cards are easy to use and can hold a great amount of data.

 

Cables

1910423.psd USB cable [1910423]
USB cable to connect the camera with a computer, using the USB protocol.

T910930.jpg HDMI to DVI cable, 1.5 m [T910816]
Can be used to show the high resolution images of the camera on a screen with DVI input.

T910891.jpg HDMI to HDMI cable, 1.5 m [T910815]
Can be used to show the high resolution images of the camera on a screen with HDMI input.

   

Headsets

T197771.psd Bluetooth® headset [T197771]
Headset with Bluetooth® for wireless connection with the infrared camera, including microphone.

   

Lenses

  Lens 88.9 mm, 7° field of view incl. case    [T198166]

The 7° lens is a popular lens accessory and provides 3.6x magnification compared to the standard lens. Ideal for small or distant targets

 

1196960.psd Lens 13.1 mm, 45° field of view incl. case [T197915]
This wide angle lens has a field of view almost double that of the standard 25° lens. Perfect for wide or tall targets or when working in confiened areas.

1196961.psd Lens 41.3 mm, 15°sign field of view incl. case [T197914]
The 15° lens is a populat lens accessory and provides 1.7x magnification compared to the standard lens. Ideal for small or distant targets such as overhead power lines.

 T197922  Lens 24.6 mm, 25° field of view incl. case [T197922]

The standard 25° lens is suitable for the majority of applications.

 

 T198065  Lens 6.5 mm, 80° field of view incl. case    [T198065]

This wide angle lens has a field of view of more than 3 times that of the standard lens. Ideal for shooting images of large objects from a short distance.

 

 T198059  Close-up lens 32 mm (fits 25° lens) incl. case    [T198059]

The 32 mm lens provides a 2.9X magnification and is ideal for development purposes like looking at PCB´s or small electronic components. Can only be mounted on 25° lens.

 

 T198060  Close-up lens 64 mm (fits 25° lens) incl. case    [T198060]
The 64 mm lens provides a 5.8X magnification and is ideal for development purposes like looking at PCB´s or small electronic components. Can only be mounted on 25° lens.
   

Miscellaneous

T197262.psd Hard transport case [T197924]
Rugged, watertight plastic shipping case. Holds all items securely. The case can be locked with padlocks and features a breather valve to prevent pressure build-up in airplane cargo holds.

 T911048  Pouch  [T911048]
Soft pouch to protect the camera. Possible to attach to tool belt.
 T910933  Tool belt [T911093]
Tool belt for thermal imaging camera pouches.

 

T197731.jpg Tripod adapter [T197731]
Tripod adapter, necessary to be able to mount the camera on a tripod.

1124544.psd Neck strap [1124544]
Ties the camera around your neck so that it is protected against falling.

Clamp Meter MeterLink.psd Extech Clamp meter EX845 [T910972]
Can be connected to the thermal imaging camera through MeterLink™

Moisture Meter Meterlink.psd Extech Moisture meter MO297 [T910973]
Can be connected to the thermal imaging camera through MeterLink™