FLIR A645 sc - A655 sc Accessories

Lenses

T197190_fmt  
Lens 131 mm, 7° field of view, incl. case [T197190]
For maximum magnification, the 7° lens is the only choice. This optic provides almost 3.5X magnification compared to the 24° lens. Due to the weight of this lens, a tripod is recommended.

T197188x_fmt    Lens 76 mm, 12° field of view, incl. case [T197188]
When the target in question is a distance away it may be useful to use a telescope lens. The 12° lens is a popular lens accessory and provides 2X magnification compared to the 24° lens. Ideal for small or distant targets.
T197385 -2_fmt    Lens 38 mm, 24° field of view, incl. case [T197187]
The 24° lens can be used for daily inspections. Suitable for the majority of applications.
 T197189_fmt   Lens 19 mm, 45° field of view [T197189]
Sometimes there isn't enough room to step back and see the whole picture. This wide angle lens has a field of view almost double than the one of the standard 24° lens. Perfect for wide targets.
 T197343_fmt   Protective window (fits 24° lens) incl. case [T197343]
A protective plastic window: suitable when the camera is used in a dusty environment or when there is a risk of liquids splashing on the lens. The window is made of monocrystalline fluoride.
 1196960_fmt   Macro lens 1X (25μm) incl. case [T197341]
Provides resolution of extremely small targets. For R&D usage or development purposes.
 1196683   Close-up lens (50 μm) incl. case [1196683]
This close-up optic attaches to the standard 24° lens and provides resolution of very small targets.
   

Extended measurement ranges

  High temperature option to +1,500°C [1196744]
Allow to measure temperatures of 1500°C with the camera.
  High temperature option to +2,000°C [1196745]
Allow to measure temperatures of 2000°C with the camera.
   

Power

 1196209_fmt    Battery [1196209]
Extra battery that will allow you to spend extra time in the field doing inspections.

T197563_fmt 
Battery charger [T197692]
This 2 bay battery charger is used for charging FLIR camera batteries.

1910490_fmt 
Cigarette lighter adaptor kit, 12 V DC, 1.2 m [1910490]
Can be used to power the camera from the cigarette lighter socket in a car.

T910814 -2_fmt 
Power supply incl. Multi-plugs [T910814]
This power supply is used when powering the camera from the mains supply or to charge the batteries. It comes with different types of plugs.

   

Miscallaneous

1910489_fmt 
Headset, 3.5 mm plug [1910489]
This head-set is used when annotating thermal images with voice messages. It features an adjustable microphone that can be on the right or on the left side of the head-set. It connects to the head-set connector on the camera.

 T197230.jpeg 
Remote control unit [T197230]
Can be used to control the camera safely from a remote distance. Extremely useful when the camera needs to look at dangerous processes.
 T197771_fmt.jpeg   Bluetooth® headset [T197771]
USB cable to connect the camera with a computer, using the USB protocol.
 T951235_fmt   Bluetooth® USB micro adaptor [T951235]
Bluetooth® USB micro adaptor for wireless connection between the thermal imaging camera and external Bluetooth® equipment.
 T951387.jpeg 
 
Wi-Fi USB adaptor [T951387]
Wi-Fi USB adaptor for wireless connection between the thermal imaging camera and external equipment.
 

Storage

1910475_fmt 
Adaptor, SD memory card to USB [1910475]
Allows to transfer the images from the SD card to a PC.

T910737_fmt 
Memory card micro-SD with adaptors [T910737]
Capture images on the go with your camera. These small cards are easy to use and can hold a great amount of data.
 

Cables

1910483_fmt 
FireWire cable 4/6, 2 m [1910483]
This cable is used to connect a thermal imaging camera to a computer using the FireWire protocol.

1910482_fmt 
FireWire cable 6/6, 2 m [1910482]
This cable is used to connect a thermal imaging camera to a computer using the FireWire protocol.

 1910423_fmt  USB cable Std-A <-> Mini-B, 1.8 m [1910423]
USB cable to connect the camera with a computer, using the USB protocol.
 1910484_fmt   Video Cable RCA to RCA [1910484]
This cable can be used to transfer the images of the SC-Series thermal imaging
cameras to a monitor.
   

Transport

1196940.psd
Hard transport case [T197262]
Rugged watertight plastic shipping case. Holds all items securely. The case can be locked with padlocks and features a breather valve to prevent pressure build-up in airplane cargo holds.