FLIR Mini-Core HRC Technical Specifications

IMAGING PERFORMANCE
Detector type Cooled Mercury Cadmium Telluride 640 x 512 pixels
Spectral range 3 – 5 µm
NETD without lens < 18 mk typical
Image processing AGC, Manual Gain & Control, Tunable Digital Detail Enhancement (DDE),Non-Uniformity Correction, Tunable frame rate (1 Hz step) up to 100 Hz
Digital zoom Continuous
   
Lenses
Field of View:  
Continuous optical zoom Mini-Core HRC 300Z: 1.8° (H) x 1.4 (V) to 36° (H) x 29°(V) with 15 x 300 mm lens
  Mini-Core HRC 600Z: 0.9° (H) x 0.7 (V) to 18.0° (H) x 14.5°(V) with 30 x 600 mm lens
Triple Field of View Lens Mini-Core HRC: 460T:17° (H) x 13.6° (V) for 32 mm lens
Fixed lenses 21° (H) x 17° (V) with 25 mm lens
11° (H) x 8.8° (V) with 50 mm lens
5.5° (H) x 4.4° (V) with 100 mm lens
2.7° (H) x 2.2° (V) with 200 mm lens
Spatial resolution (IFOV) 1 mrad for 15 mm zoom lens – 50 mrad for 300 mm zoom lens
0.5 mrad for 30 mm zoom lens – 25 mrad for 600 mm zoom lens
0.6 mrad for 25 mm lens - 0.3 mrad for 50 mm lens
150 mrad for 100 mm lens - 75 mrad for 200 mm lens
0.460 mrad for 32 mm lens - 0.136 mrad for 110 mm lens
0.032 mrad for 460 mm lens
   
Interfaces
Digital Video Output Option for GigE or CamLink (additional separate miniboard)
Analogue Video Output PAL/NTSC, W/H and B/H palettes
Communication RS232/422 or optional GigE or CamLink + spare RS232 for external device control
   
Power  
Requirements 24 VDC
Consumption < 30 W
Ext Sync In LVTTL
   
Environmental
Operating temperature range -30°C to +55°C
Storage temperature range -40°C to +70°C
Humidity 95% relative
Random vibration MIL STD 810F Method 516.5 procedure I
Sine vibration 10g peak from 15 Hz to 500 Hz
Shock MIL STD 810F Method 514.5
   
Vilga Tracker Board (optionally available)
Video autotracker (correlation, scene, centroid modes) Yes
Electronic Stabilisation Yes
Picture in Picture Yes
Graphical Overlay Yes
   
Physical characteristics
  Lens less configuration Mini-Core HRC 300Z Mini-Core HRC 600Z Mini-Core HRC 460T
  Core only With Vilga tracker Core only With Vilga tracker Core only With Vilga tracker Core only With Vilga tracker
Size (in mm) 161 x 100 x 93 161 x 100 x 116 282 x 118 x 106 282 x 118 x 116 372 x 190 x 190 372 x 190 x 190 283 x 181 x 140 283 x 181 x 144
Weight 1.4 kg 1.55 kg 2.8 kg 2.95 kg 5 kg 5.2 kg 4 kg 4,15 kg
Shipping size 276 x 200 x 120 276 x 200 x 120 360 x 304 x 194 360 x 304 x 194 700 x 500 x 300 700 x 500 x 300 700 x 500 x 300 700 x 500 x 300
Shipping weight 3.2 kg 3.35 kg 5.3 kg 5.45 kg 10 kg 10.2 kg 9 kg 9.15 kg
                 
  25 mm lens 50 mm lens 100 mm lens 200 mm lens
  Core only With Vilga tracker Core only With Vilga tracker Core only With Vilga tracker Core only With Vilga tracker
Size (in mm) 243 x 100 x 99 244 x 100 x 116 235 x 100 x 99 236 x 100 x 116 290 x 130 x 120 291 x 130 x 123 423 x 144 x 144 424 x 144 x 144
Weight 2.3 kg 2.4 kg 2.3 kg 2.4 kg 3.2 kg 3.3 kg 4.5 kg 4.6 kg
Shipping size 360 x 304 x 194 360 x 304 x 194 360 x 304 x 194 360 x 304 x 194 360 x 304 x 194 360 x 304 x 194 747 x 415 x 190 474 x 415 x 190
Shipping weight 4.8 kg 4.9 kg 4.8 kg 4.9 kg 5.7 kg 5.8 kg 9.2 kg 9.3 kg