FLIR M-Series

Especificaciones técnicas

  M-612L M-625L M-625XP M-324L M-324XP M-618CS
Sensor Type 640 × 480 VOx Microbolometer 640 × 480 VOx Microbolometer 640 × 480 VOx Microbolometer 320 × 240 VOx Microbolometer 320 × 240 VOx Microbolometer 640 × 480 VOx Microbolometer
FOV 12º x 10º 25° × 20° 25° × 20° 24° × 19° 24° × 19° 18° × 14°
Focal Length 50 mm 25 mm 25 mm 19 mm 19 mm 35 mm
E-Zoom 2× & 4× 2× & 4× 2× & 4× 2× & 4×
Image Processing FLIR DDE FLIR DDE FLIR DDE FLIR DDE FLIR DDE FLIR DDE
 
Daylight Imaging Specifications
Detector Type 1/2” Interline Transfer Lowlight CCD 1/2” Interline Transfer Lowlight CCD N/A 1/2” Interline Transfer Lowlight CCD N/A 1/4” ExView HAD CCD
Lines of Resolution 768 (H) × 494 (V) 768 (H) × 494 (V) N/A 768 (H) × 494 (V) N/A 530
Minimum Illumination 100 μlx (@ f/1.4) 100 μlx (@ f/1.4) N/A 100 μlx (@ f/1.4) N/A 1.4 lux
FOV Matched to IR Matched to IR N/A Matched to IR N/A 58º x 43º / 36x optical zoom slaved to thermal camera
 
System Specifications
Size 178 mm dia. × 284 mm ht.
Weight 4 kg
Pan/Tilt Coverage 360° Continuous Pan, +/-90° Tilt
Video Output NTSC or PAL
Stabilization N/A N/A N/A N/A N/A 2-Axis, gyro-stabilized
Connector Types BNC with BNC-to-RCA adapter included for video out
Power Requirements 12 VDC to 24 VDC (-10%/+30%)
Power Consumption 25 W nominal; 50 W max
 
Environmental
Operating temperature range -25°C to +55°C
Storage temperature range -40°C to +85°C
Automatic Window defrost Standard
Sand/dust Mil-Std-810E
Water Ingress IPx6
Shock 15 g vertical, 9 g horizontal
Vibration IEC 60945; MIL-STD-810E
Lightening Protection Standard
Salt Mist IEC60945
Wind 100 knot (115.2 mph)
EMI IEC 60945
Standard Package Camera head with 50 cm pigtails for power, analog video, and Ethernet; Joystick Control Unit; Operator Manual
Warranty 2 Year
Accessories Dual Station JCU; Low Smoke, Zero Halogen Ethernet Cables; Standard cat 5e Ethernet cables; Top-down mounting riser
 
Range Performance†
Detect Man (1.8 m × 0.5 m) 1,700 m 990 m 990 m 570 m 570 m 1,280 m
Detect Small Vessel (2.3 m × 2.3 m) 5,100 m 2,800 m 2,800 m 1,910 m 1,910 m 3,850 m