ThermoVision 2000/3000 MS Technical Specifications


IMAGING PERFORMANCE 
Thermal:    
Detector type  ThermoVison 2000: Quantum Well Infrared Photodetector (QWIP): 320 x 240 pixels
ThermoVison 3000: Quantum Well Infrared Photodetector (QWIP): 640 x 480 pixels   
Spectral range  8.0 to 9.2µm 
Number of fields of view 
Field of view lens 1  ThermoVision 2000: 25° (H) x 19° (V) with 28 mm lens
ThermoVision 3000: 25° (H) x 19° (V) with 37 mm lens   
Field of view lens 2   ThermoVision 2000: 6° (H) x 4.5° (V) with 116 mm lens
ThermoVision 3000: 7.8° (H) x 5.8° (V) with 116 mm lens
 
Field of view lens 3   ThermoVision 2000: 0.99° (H) x 0.74° (V) with 704 mm lens
ThermoVision 3000: 1.3° (H) x 0.96° (V) with 704 mm lens   
Spatial resolution (IFOV)  ThermoVision 2000: 1.36 mrad for 28 mm lens0.33 mrad for 116 mm lens - 0.054 for 704 mm lens
ThermoVision 3000: 0.68 mrad for 37 mm lens0.22 mrad for 116 mm lens - 0.036 mrad for 704 mm lens 
Thermal sensitivity  30 mK max 
Image frequency  ThermoVision 2000: 50 Hz PAL or 60 Hz NTSC
ThermoVision 3000: 25 Hz PAL or 30 Hz NTSC 
Focus  Automatic or Manual 
Electronic zoom  2x, 4x   
Image processing  Digital Detail Enhancement (DDE): ThermoVision 3000 only 
Visual (Multi-Sensor only): 
Built-in digital video  Sony FCB-EX-980S Color block camera (NTSC)
Sony FCB-EX-980SP Color block camera (PAL)   
Effective pixels  Approx. 680,000 pixels NTSC - approx. 800,000 pixels PAL   
Low light option  Yes 
Image stabilization  Yes 
Optical zoom  26x, 42° to 1.6° continuous 
Electronic zoom  12x continuous 
     
PAN - TILT (Pan / Tilt versions only)
Az Range; Az Velocity  x 360°; 0.3° - 65°/sec continuous   
El Range; El Velocity  +/-35°; 0.3° - 30°/sec 
Accuracy  1 mrad 
Resolution  0.1 mrad 
     
LASER RANGE FINDER (optional on Multi-Sensor)
Type / range  Erbium glass, eye safe / 80 m to 20 km
     
SYSTEM FEATURES   
Geo Positioning  Internal GPS: multi sensor only   
Programmable search  Program multiple preset locations: Pan/Tilt version only   
Remote Control  By serial link over TCP/IP   
Automatic Heater  Yes   
Built-in Test (BIT)  Yes 
Pelco D compliance  Yes 
     
IMAGE PRESENTATION   
Video output  NTSC or PAL composite video, 14-bit digital image data   
Connector types  BNC   
VOIP  MPEG-2 or MPEG-4 video   
     
POWER      
Requirements  18-35 V DC 
Consumption  35 W typical - 140 W with heaters
Multi-sensor: 55 W typical - 140 W with heaters 
     
ENVIRONMENTAL SPECIFICATIONS   
Operating temperature range  -32°C to +55°C 
Storage temperature range  -40°C to +70°C 
Automatic Window defrost  Yes 
Humidity  Mil-Std-810F, 507.4   
Rain Mil-Std-810F, 506.4   
Sand/dust  Mil-Std-810F, 510.4 
Ice/freezing rain  Mil-Std-810F, 521.2 
Shock  Mil-Std-810F, 516.5 
Vibration  Mil-Std-810F, 514.4   
Solar radiation  Mil-Std-810F, 505.4   
     
PHYSICAL CHARACTERISTICS   
Camera Weight  18 kg - 25 kg for multi sensor   
Camera Size  503 x 312 x 267 mm 
Shipping size / weight  Sensor head: 440 x 630 x 580 mm (h x w x l) 30 kg
Pan/Tilt: 320 x 350 x 300 mm (h x w x l): 14 kg Pan/Tilt version only 
Accessories  440 x 630 x 580 mm (h x w x l) 25 - 30 kg
(weight is depending on system cable length)
 
     
STANDARD PACKAGE   ThermoVision 2000 / 3000:
Thermal imaging camera, power supply, camera cable (7.5 m), hand control, junction box, operator manual, shipping case
ThermoVision 2000 / 3000 Multi-sensor:
Thermal imaging camera, daylight camera, Pan/Tilt, JPC (Junction and Protocol Converter) system, power supply with cables, system cable, joy stick, junction box, operator manual, shipping cases (3).Optional: Laser Range Finder, Digital Magnetic Compass