FLIR Application Stories - Border Security

FLIR regularly publishes application stories where you can read how our customers are using FLIR infrared cameras and thermal imaging solutions.
 
 
  conquer.png  

Termografía Una tecnología preparada para conquistar el mundo

Vivimos en una época en la que las nuevas tecnologías se incorporan al mercado más rápido que nunca. Un avance tecnológico suele conducir rápidamente a otro. Las nuevas tecnologías se introducen en el mercado incluso antes de que podamos familiarizarnos con las anteriores. Nuevos productos, basados en estas nuevas tecnologías, se lanzan continuamente.

Lea una historia de aplicación            Descarge una historia de aplicación
 
Thermal_Fence_3d_Small

Valla térmica de FLIR: la solución de seguridad perfecta

En todo el mundo los perímetros de los parques industriales, los aeropuertos, los puertos, las instalaciones petroquímicas y nucleares se están protegiendo con la ayuda de cámaras de imagen térmica de FLIR Systems.

Lea una historia de aplicación           Descarge una historia de aplicación
   

Contacte con FLIR si necesita información de línea de productos, aplicaciones, o para cualquier otra pregunta!

 
Seperator
 
The following application stories are currently only available in English
   
 
 Bordersecurity_3d_Small 

Thermal imaging for border security

Protecting a country's borders is vital to its national security. It is however very challenging to detect potential intruders or smugglers in total darkness, in the most diverse weather conditions. Thermal imaging cameras can help border control professionals to meet the demands they face at night and in other low-light situations.

Read Application Story           Download Application Story

 
 Coastalsurv_3d_Small

FLIR Systems thermal imaging cameras for coastal surveillance applications

Protecting a country's borders is vital to its national security. It is however very challenging to detect potential intruders or smugglers in total darkness, in the most diverse weather conditions. Thermal imaging cameras can help border control professionals to meet the demands they face at night and in other low-light situations.

Read Application Story           Download Application Story

 
 Minihrc_3d_Small 

HRC-Series Thermal imaging cameras

Protecting a country's border is vital to its national security. The FLIR Systems HRC-Series are a comprehensive range of advanced thermal imaging cameras that can help to achieve this. Some systems detect a man-sized target at 20 kilometers away: in total darkness, in all weather conditions.

Read Application Story           Download Application Story

 
Thermal_Fence_3d_Small

FLIR Thermal Fence: the perfect security solution

Not only are thermal imaging cameras extremely affordable, maintenance free and environmentally friendly, FLIR thermal imaging cameras can also be combined with FLIR Sensor Manager Software to form a FLIR Thermal Fence, the perfect security solution.

Read Application Story           Download Application Story
 
 
Contact FLIR with your questions about product lines, applications or any other inquiries!