| IMAGING PERFORMANCE |
| Detector type |
Cooled Mercury Cadmium Telluride 640 x 512 pixels |
| Spectral range |
3 – 5 µm |
| NETD without lens |
< 30 mk typical |
| Image processing |
AGC, Manual Gain & Control, Tunable Digital Detail Enhancement (DDE), Non-Uniformity Correction, Tunable frame rate (1 Hz step) up to 60 Hz |
| Digital zoom |
Centered and continuous |
| |
|
| Lenses |
| Field of View: |
|
| Continuous optical zoom |
µCore-275Z: 2.0° (H) x 1.6 (V) to 25° (H) x 20°(V) with 275 to 22 mm lens |
| |
µCore-275Z with 1.5x extender: 1.3° (H) x 1.1 (V) to 16.5° (H) x 13.3°(V) with 410 x 37.5 mm lens |
| Spatial resolution (IFOV) |
µCore-275Z: 0.054 mrad for 275 mm zoom lens – 0.68 mrad for 22 mm zoom lens
µCore-275Z with 1.5x extender: 0.036 mrad for 410 mm zoom lens – 0.45 mrad for 37.5 mm zoom lens |
| |
|
| Interfaces |
| Digital Video Output |
Option for GigE or CamLink (additional separate miniboard) |
| Analogue Video Output |
CCIR/RS170 configurable bay on-line command |
| Communication |
RS232/422 or optional GigE or CamLink + spare RS232 for external device control |
| |
|
| Power |
| Requirements |
18 VDC up to 32 VDC |
| Consumption |
< 16 W nominal at 20°C and 24 VDC |
| Ext Sync In |
LVTTL |
| |
|
| Environmental |
| Operating temperature range |
-32°C to +65°C |
| Storage temperature range |
-40°C to +70°C |
| Random vibration |
MIL-STD 810F Method 516.5 Procédure1, 3 axis, 30 min/axis, 2.1g rms 10-500 Hz |
| Shock |
MIL-STD 810F Method 514.5, 30g, 11ms, 1/2 sinus, 2 shocks per axis |
| |
|
| Physical characteristics |
| |
µCore-275Z |
µCore-275Z
with 1.5x extender |
| |
Core only |
Core only |
| Size (in mm) |
193 L x 103.1 W x 95.5 H |
295 L x 117 W x 117 H |
| Weight |
1.5 kg |
2.3 kg |
| Shipping size |
305 mm x270 mm x 194 mm |
616 mm x 493 mm x 220 mm |
| Shipping weight |
<3.8 kg |
< 9.3 kg |
|