FLIR GF346
Carbon monoxide (CO) emissions can be a significant threat to primary steel manufacturing operations and other industries where CO emissions need to be closely watched. Even the slightest leak in a vent stack or pipe can have a devastating effect. The FLIR GF346 enables fast detection of CO emissions. It will help to ensure safety, protect the environment and investments in infrastructure.
The new FLIR GF346 is a revolutionary thermal imaging camera capable of finding carbon monoxide and a number of other gases. It is unbeatable for detecting even the smallest leaks. The FLIR GF346 offers a complete unique method of tracing leaks to their source by visualizing this in an image.
Scanning large areas from a safe distance
FLIR GF346 can scan large areas rapidly and pinpoint leaks in real time. It is ideal for monitoring plants where it is difficult to reach components with contact measurement tools such as gas sniffers. Literally thousands of components can be scanned per shift without the need to interrupt the process. FLIR GF346 reduces repair downtime and provides verification of the process. And above all it is exceptionally safe, allowing potentially dangerous leaks to be monitored from a safe distance.
FLIR GF346 will significantly improve work safety, environmental, and regulatory compliance. It will help you to save money by finding leaks that decrease profits.
More than gas detection
The FLIR GF346 can be used for more than gas detection only. The camera can also be used for general predictive maintenance. High- and low voltage electrical installations, mechanical systems, pipework and insulation, it can all seamlessly be inspected with the FLIR GF346.
Key features
The most important features of the FLIR GF346 are the following:
- Real-time visualization of gas leaks
- Can be used for a wide variety of thermal inspections
- Measures temperatures in a non-contact mode with an accuracy of +/-1%
- Temperature range: from -20˚C to +300˚C
- Internal data/video storage
- High sensitivity mode: detects even very small amounts of leaking gas
- Digital camera and GPS
- High-performance LCD and tiltable high-resolution viewfinder
- Lightweight and robust design
- Multi-angle handle with integrated direct-access buttons

Detectable gases
Besides detecting carbon monoxide, the FLIR GF346 is capable of finding the following gases as well:
- Acetonitrile
- Acetyl cyanide
- Arsine
- Bromine isocyanate
- Chlorine isocyanate
- Chlorodimethylsilane
- Cyanogen bromide
- Dichloromethylsilane
- Ethenone
- Ethyl thiocyanate
- Germane
- Hexyl isocyanide
- Ketene
- Methyl thiocyanate
- Nitrous oxide
- Silane
- Butyl Isocyanide