FLIR GF-Series Accessories

 

FLIR GF309

T197385 -2_fmt 
IR lens, 24° with case     [T197387]
The standard 24° lens is suitable for the majority of applications.
 T197385 -2_fmt  IR lens, 14.5° with case     [T197385]
The 14.5° lens is a popular lens accessory and provides 1.7× magnification compared to the standard lens. Ideal for small or distant targets.
 T197188x_fmt IR lens, 6° with case     [T197388]
The 6° lens is a popular lens accessory and provides 4× magnification compared to the standard lens. Ideal for small or distant targets. Not compatible with the heatshield.
   

FLIR GF304

 T197386  IR lens, 24° with case     [T197386]
The standard 24° lens is suitable for the majority of applications.
T197385 -2_fmt
IR lens, 14.5° with case     [T197384]
The 14.5° lens is a popular lens accessory and provides 1.7× magnification compared to the standard lens. Ideal for small or distant targets.
   

FLIR GF306

 T197386  IR lens, 24° with case     [T197386]
The standard 24° lens is suitable for the majority of applications.
 T197385 -2_fmt  IR lens, 14.5° with case     [T197384]
The 14.5° lens is a popular lens accessory and provides 1.7× magnification compared to the standard lens. Ideal for small or distant targets.
   

FLIR GF320

 T197387  IR lens, 24° with case     [T197387]
The standard 24° lens is suitable for the majority of applications.
 T197385 -2_fmt  IR lens, 14.5° with case     [T197385]
The 14.5° lens is a popular lens accessory and provides 1.7× magnification compared to the standard lens. Ideal for small or distant targets.
 T197388 
IR lens, 6° with case     [T197388]
The 6° lens is a popular lens accessory and provides 4× magnification compared to the standard lens. Ideal for small or distant targets. Not compatible with the heatshield.
   

FLIR GF346

 T197387  IR lens, 24° with case     [T198267]
The standard 24° lens is suitable for the majority of applications.
 T197298  IR lens, 14.5° with case     [T198298]
The 14.5° lens is a popular lens accessory and provides 1.7× magnification compared to the standard lens. Ideal for small or distant targets.
 T197385 -2_fmt  IR lens, 6° with case     [T197388]
The 6° lens is a popular lens accessory and provides 4× magnification compared to the standard lens. Ideal for small or distant targets.
   
The following accessories are available for all GF-Series thermal imaging cameras
   

Power

 1196209_fmt  Battery    [1196209]
Extra high capacity battery for the thermal imaging camera.
 T197650_fmt  Battery charger, incl. power supply with multi plugs     [T197692]
Stand-alone 2-bay battery charger, including power supply with multi plugs.
 T910814.jpg  Power supply, incl. multi plugs     [T910814]
Power supply, including multiple plugs, to charge the battery when it is inside the camera or in the battery charger.
 1910490_fmt  Cigarette lighter adapter kit, 12 VDC, 1.2 m.    [1910490]
This cable is used to power the thermal imaging camera or to charge the battery from the cigarette lighter socket in a car.
   

Storage

 1910475_fmt  Adapter, SD memory card to USB     [1910475]
Easy to install and use; no additional driver installation required for Windows ME, 2000 and XP. Driver included for Windows 98SE.
 T910737_fmt  Memory card micro-SD with adapters    [T910737]
Micro-SD Card for data storage (e.g. images)
   

Cables

 1910423_fmt USB cable Std A <-> Mini-B     [1910423]
This cable is used to connect the thermal imaging camera with a computer, using the USB protocol.
 T910816  HDMI to DVI cable 1.5 m    [T910816]
This cable is used to connect the thermal imaging camera with an external display.
 T910815  HDMI to HDMI cable 1.5 m     [T910815]
This cable is used to connect the thermal imaging camera with an external display.
   

Transport

 1196895_2_fmt  Hard transport case for FLIR GF3xx-Series    [T197555]
Hard transport case for FLIR GF3xx-Series
   

Miscellaneous

 T197482  Heat Shield for FLIR GF309 only    [T197482]
Heat shield for the FLIR GF309.
 T951387.jpeg  Wi-Fi USB adaptor    [T951387]
Wi-Fi USB adaptor for wireless connection between the thermal imaging camera and external equipment.