FLIR FC-Series T specifications
| Camera Model | |
| Camera Platform Type | Fixed |
| Thermal Camera Specs | |
| Array Format (NTSC) | 320x240 |
| Detector Type | Long-Life, Uncooled VOx Microbolometer |
| Effective Resolution | 76,800 |
| Pixel Pitch | 25 µm |
| Focal Length | 9 mm, 13 mm, 19 mm |
| Field Of View | FC-348 T = 48° × 37° (9 mm) FC-334 T = 34° × 26° (13 mm) FC-324 T = 24° × 18° (19 mm) |
| Spectral Range | 7.5 to 13.5 μm |
| Focus Range | athermalized, focus-free |
| Outputs | |
| Composite Video NTSC or PAL | yes |
| External Analytics Compatible | yes |
| General | |
| Weight (with sun shield) | 2.1 kg (4.7 lbs) with sun shield |
| Dimensions (L,W,H) | 275 mm x 129 mm x 115 mm with sun shield, without cable egress |
| Input Voltage | 90-240VAC single phase 50-60Hz |
| Power Consumption | 1.7W nominal at 110VAC 18W Peak Power with heaters |
| Mounting Provisions | Two 1/4-20" threaded holes, 1" spacing along centerline front to back |
| Mechanical | |
| Shipping weight | 2.6 kg (5.8 lbs) |
| Shipping Dimensions | 14 3/4"(L) x 7 3/4"(W) x 7 3/4"(H) |
| Environmental | |
| IP rating | IP66 |
| Operating temperature range | -50 ºC to 75 ºC (continuous operation) -40 ºC to 75 ºC (cold start) |
| Storage Temperature range | -55 ºC to 85 ºC |
| Humidity | 0-95% relative |
| Shock | MIL-STD-810F "Transportation" |
| Vibration | 10g shock pulse with a 11ms half- sine profile |
| NEMA TS 2 | Environmental testing for FC Series T was conducted in accordance with Section 2.1 of NEMA TS 2-2003 and either meets or exceeds those requirements for the following categories: Operating Voltage, Operating Frequency, Ambient Temperature, Humidity, Vibration & Shock |
| Approvals | FCC Part15, Subpart B, Class B EN 55022 Class B EN 50130 - 4 EN 60950 |