FLIR MS-Series 


System MS 224 MS 324
Detector Type 240 × 180 VOx Microbolometer 320 × 240 VOx Microbolometer
Focal Length 19 mm
Field of View (H × W) 24° × 18°
Waveband 7.5 - 13.5 µm
Freeze Frame Yes No
Digital E-Zoom No
Start-up from Stand-by <5 seconds
Focus Automatic
Diopter Adjustment +2
USB Port Software Updates/Upgrades
TaskLight LED
Audible Alert Indicates Camara On/Function Change
 
Image Presentation
Built-In Viewfinder Display Color VGA LCD Display
Polarity/Detection Palettes White Hot; standardtext Hot; Marine Red
Video Output NTSC or PAL Composite Video; 9 Hz Refresh Rate
 
Physical
Weight (with battery) 340 g
Size (L × W × H) 172 × 59 × 62 mm
Fixed Use Standard Tripod Mount
Standard Warranty 2 Year
 
Power
Battery Type Internal Camera Battery/Li-Ion
Battery Recharging USB Cable for Internal Battery Charging; Charging Cradle (optional)
Battery Life (Operating) 5 to 7 Hours (nominal)
 
Environmental
Rating IP-67
Operating Temperature -20°C to 50°C
Camera Package Includes: Maritime Handheld Thermal Night Vision Camera, Wrist Strap, USB Cable, Product CD; Charging Cradle (optional), Soft Carrying Pouch (optional)
 
Range Performance
Detect Man-Sized Target (1.8 m × 0.5 m) 320 m ~450 m
Detect Small Vessel (4.0 m × 1.5 m) 895 m ~1.23 km

 

Actual range may vary depending on camera set-up, environmental conditions, user experience, and display method. All specifications are subject to change without notice. Visit flir.com for the most up-to-date specifications.