FLIR GF304 / GF306 / GF320 / GF346 Technical Specifications


  GF304 GF306 GF320 GF346
Imaging and optical data
Focal Plane Array (FPA) / Spectral range Cooled QWIP / 8.0–8.6 µm Cooled QWIP / 10.3–10.7 µm Cooled InSb / 3.2–3.4 µm Cooled InSb / Built-in cold band pass filter 4.52 - 4.67 µm
         
Measurement
Accuracy ±1°C for temperature range (0-100 °C) or ±2% of reading for temperature range (> +100 °C) ±1°C for temperature range (0-100 °C) or ±2% of reading for temperature range (> +100 °C) ±1°C for temperature range (0-100 °C) or ±2% of reading for temperature range (> +100 °C) +/- 1 ºC or +/- 1% of reading for temperature range 0º C to +300 ºC
Measurement range -20ºC to +500ºC -40ºC to +500ºC -40ºC to +350ºC -20ºC to +300ºC
         
Power system
Battery operating time > 3 hours at 25°C and typical use > 2 hours at 25°C and typical use > 3 hours at 25°C and typical use > 3 hours at 25°C and typical use
Start-up time Typically 8 min. @ 25°C Typically 10 min. @ 25°C Typically 7 min. @ 25°C Typically 7 min. @ 25°C
         
Environmental data
Operating temperature range –20°C to +40°C –20°C to +40°C –20°C to +50°C –20°C to +50°C
 
Gas detection
Gases • R404A
• R407C
• R410A
• R134A
• R417A
• R422A
• R507A
• R143A
• R125
• R245fa
• Sulfur Hexafluoride (SF6)
• Acetyl Chloride
• Acetic Acid
• Allyl Bromide
• Allyl Chloride
• Allyl Fluoride
• Ammonia (NH3)
• Bromomethane
• Chloride Dioxide
• Ethyl Cyanoacrylate
• Ethylene
• Furan
• Hydrazine
• Methylsilane
• Methyl Ethyl Ketone
• Methyl Vinyl Ketone
• Propenal
• Propene
• Tetrahydrofuran
• Trichloroethylene
• Uranyl Fluoride
• Vinyl Chloride
• Vinyl Cyanide
• Vinyl Ether
• Benzene
• Ethanol
• Ethylbenzene
• Heptane
• Hexane
• Isoprene
• Methanol
• MEK
• MIBK
• Octane
• Pentane
• 1-Pentene
• Toluene
• Xylene
• Butane
• Ethane
• Methane
• Propane
• Ethylene
• Propylene
• Acetonitrile
• Acetyl cyanide
• Arsine
• Bromine isocyanate
• Butyl isocyanide
• Carbon monoxide
• Chlorine isocyanate
• Chlorodimethylsilane
• Cyanogen bromide
• Dichloromethylsilane
• Ethenone
• Ethyl thiocyanate
• Germane
• Hexyl isocyanide
• Ketene
• Methyl thiocyanate
• Nitrous oxide
• Silane


Imaging and optical data
Field of view (FOV) / Minimum focus distance 14.5º lens: 14.5º x 10.8º / 0.5m
24º lens: 24° × 18° / 0.3 m
F-number 1.5
Focus Automatic (one touch) or manual (electric or on the lens)
Zoom 1–8× continuous, digital zoom
Digital image enhancement Noise reduction filter, High Sensitivity Mode (HSM)
IR resolution 320 × 240 pixels
Thermal sensitivity / NETD <15 mK @ +30°C
Sensor cooling Stirling Microcooler (FLIR MC-3)
   
Electronics and data rate
Full frame rate 60 Hz
   
Image presentation
Display Built-in widescreen, 4.3 in. LCD, 800 × 480 pixels
Viewfinder Built-in, tiltable OLED, 800 × 480 pixels
Automatic image adjustment Continuous/manual; linear or histogram based
Manual image adjustment Level/span
Image modes IR-image, visual image, High Sensitivity Mode (HSM)
   
Measurement analysis
Spotmeter 10
Area 5 boxes with max./min./average
Profile 1 live line (horizontal or vertical)
Difference temperature Delta temperature between measurement functions or reference temperature
Reference temperature Manually set or captured from any measurement function
Emissivity correction Variable from 0.01 to 1.0 or selected from editable materials list
Measurement corrections Reflected temperature, distance, atmospheric transmission, humidity, external optics
   
Set-up
Menu commands Level, span
Auto adjust continuous/manual/semi-automatic
Zoom
Palette
Start/stop recording
Store image
Playback/recall image
Color palettes Iron, Gray, Rainbow, Arctic, Lava, Rainbow HC
Set-up commands 1 programmable button, overlay recording mode, local adaptation of units, language, date and time formats
   
Storage of images
Image storage type Removable SD or SDHC Memory Card, two card slots
Image storage capacity > 1200 images (JPEG) with post process capability per GB on memory card
Image storage mode IR/visual images
Visual image can automatically be associated with corresponding IR image
Periodic image storage Every 10 seconds up to 24 hours
File formats Standard JPEG, 14 bit measurement data included
GPS Location data automatically added to every image from built-in GPS
   
Video recording and streaming
Non radiometric IR-video recording MPEG4 (up to 60 minutes/clip) to memory card.
Visual image can automatically be associated with corresponding recording of non radiometric IR-video.
Visual video recording MPEG4 (25 minutes/clip) to memory card
Radiometric IR-video streaming Full dynamic to PC using USB or WLAN
Non radiometric IR-video streaming RTP/MPEG4
Visual video streaming MPEG4 using Wi-Fi Uncompressed colorized video using USB
   
Digital camera
Built-in digital camera 3.2 Mpixel, auto focus, and two video lamps
   
Laser pointer
Laser Activated by dedicated button
   
Data communication interfaces
WLAN Peer to peer (adhoc) for iOS or infrastructure (network) for Android
USB USB-A: Connect external USB device (e.g. memory stick)
USB Mini-B: Data transfer to and from PC
USB, standard USB Mini-B: 2.0 High Speed
Video Digital Video Output (image)
   
Power system
Battery type Rechargeable Li Ion battery
Battery voltage 7.2 V
Charging system In camera (AC adapter or 12 V from a vehicle) or 2-bay charger
   
Environmental data
Storage temperature range –30°C to +60°C
Humidity (operating and storage) IEC 68-2-30/24 h 95% relative humidity +25°C to +40°C (2 cycl)
EMC EN61000-6-4 (Emission)
EN61000-6-2 (Immunity)
FCC 47 CFR Part 15 class A (Emission)
EN 61 000-4-8, L5
Encapsulation IP 54 (IEC 60529)
Bump 25 g (IEC 60068-2-29)
Vibration 2 g (IEC 60068-2-6)
   
Physical data
Camera weight, incl. lens and battery 2.48 kg
Battery weight 0.24 kg
Cameras size, incl. lens (L × W × H) 306 × 169 × 161 mm
Tripod mounting Standard, ¼"-20
Housing material Aluminium, Magnesium
Grip material TPE Thermoplastic Elastomers
   
Scope of delivery
Thermal imaging camera, Hard transport case, Battery charger, Battery, 2 ea., Calibration Certificate, Downloads brochure, FLIR Tools PC software CD-ROM, FLIR VideoReportTM PC software CD-ROM, HDMI-DVI cable, HDMI-HDMI cable, Lens cap (mounted on lens), Memory card, Memory card adapter, Power supply, incl. multi-plugs, Printed Getting Started Guide, Printed important information guide, Registration card, Service & training brochure, Shoulder strap, USB cable, User documentation CD-ROM, Wi-Fi USB micro-adapter (depending on CE and FCC regulations regarding wireless equipment for your country)