FLIR FC-Series T specifications

 

Camera Model
Camera Platform Type Fixed
 
Thermal Camera Specs
Array Format (NTSC) 320x240
Detector Type Long-Life, Uncooled VOx Microbolometer
Effective Resolution 76,800
Pixel Pitch 25 µm
Focal Length 9 mm, 13 mm, 19 mm
Field Of View FC-348 T = 48° × 37° (9 mm)
FC-334 T = 34° × 26° (13 mm)
FC-324 T = 24° × 18° (19 mm)
Spectral Range 7.5 to 13.5 μm
Focus Range athermalized, focus-free
 
Outputs
Composite Video NTSC or PAL yes
External Analytics Compatible yes
 
General
Weight (with sun shield) 2.1 kg (4.7 lbs) with sun shield
Dimensions (L,W,H) 275 mm x 129 mm x 115 mm with sun shield, without cable egress
Input Voltage 90-240VAC single phase 50-60Hz
Power Consumption 1.7W nominal at 110VAC
18W Peak Power with heaters
Mounting Provisions Two 1/4-20" threaded holes, 1" spacing along centerline front to back
 
Mechanical
Shipping weight 2.6 kg (5.8 lbs)
Shipping Dimensions 14 3/4"(L) x 7 3/4"(W) x 7 3/4"(H)
 
Environmental
IP rating IP66
Operating temperature range -50 ºC to 75 ºC (continuous operation)
-40 ºC to 75 ºC (cold start)
Storage Temperature range -55 ºC to 85 ºC
Humidity 0-95% relative
Shock MIL-STD-810F "Transportation"
Vibration 10g shock pulse with a 11ms half- sine profile
NEMA TS 2 Environmental testing for FC Series T was conducted in accordance with Section 2.1 of NEMA TS 2-2003 and either meets or exceeds those requirements for the following categories: Operating Voltage, Operating Frequency, Ambient Temperature, Humidity, Vibration & Shock
Approvals FCC Part15, Subpart B, Class B
EN 55022 Class B
EN 50130 - 4
EN 60950