H-Series

Technical Specifications

  HM-224 HM-224 PRO HM-324 XP
IMAGING PERFORMANCE      
Field of view 24° (H) × 18°(V) / 12°(H) × 9° (V) with 2X extender 24° (H) × 18°(V) / 12°(H) × 9° (V) with 2X extender 24° (H) × 18°(V) / 12°(H) × 9° (V) with 2X extender
Image resolution 240 x 180 pixels 240 x 180 pixels 320 x 240 pixels
Focus Fixed - with 2x extender: manual Fixed - with 2x extender: manual Fixed - with 2x extender: manual
Zoom NA 2X 2X
 
IMAGE PRESENTATION
Freeze frame Yes NA Yes
Image polarity White hot / black hot; selectable White hot / black hot; selectable White hot / black hot / red; selectable
 
IMAGE STORAGE
Format NA Standard JPEG - 1 GB SD-Card NA
Storage functions NA Single Image NA
 
VIDEO STORAGE
Format NA NA NA
Storage functions NA NA NA
 
INTERFACES
SD Cards 1 slot 1 slot 1 slot
USB2 Image transfer to PC
 
ENVIRONMENTAL SPECIFICATIONS
Operating Temp. 0°C to +50°C 0°C to +50°C -20°C to +60°C
Storage Temp. -20°C to +70°C -20°C to +70°C -40°C to +75°C
 
PHYSICAL CHARACTERISTICS
Weight (incl. lens) 653 g with batteries
1000 g with 2X extender
653 g with batteries
1000 g with 2X extender
653 g with batteries
1000 g with 2X extender
Size (L × W × H) 238 x 84.5 x 66.5 mm without extender
265 x 85 x 75 mm with 2x extender
238 x 84.5 x 66.5 mm without extender
265 x 85 x 75 mm with 2x extender
238 x 84.5 x 66.5 mm without extender
265 x 85 x 75 mm with 2x extender
Shipping size (camera + packaging) 450 x 280 x 180 mm 450 x 280 x 180 mm 450 x 280 x 180 mm
Shipping weight (camera + packaging) 2.8 kg 2.8 kg 2.8 kg
Shipping weight 2x extender (camera + packaging) The 2x extender is being shipped in a separate box of approx. 1 kg The 2x extender is being shipped in >a separate box of approx. 1 kg The 2x extender is being shipped in a separate box of approx. 1 kg
   
OPTIONALLY AVAILABLE Extender lens (not for HM-307 and HM-307 XP+), rigid camera case, soft carrying bag

  HM-324 XP+ HM-307 XP HM-307 XP+
IMAGING PERFORMANCE      
Field of view 24° (H) × 18°(V) / 12°(H) × 9° (V) with 2X extender 7° (H) × 5° (V) 7° (H) × 5° (V)
Image resolution 320 x 240 pixels 320 x 240 pixels 320 x 240 pixels
Focus Fixed - with 2x extender: manual Fixed Fixed
Zoom 2X 2X 2X
 
IMAGE PRESENTATION
Freeze frame NA Yes NA
Image polarity White hot / black hot / red; selectable White hot / black hot / red; selectable White hot / black hot / red; selectable
 
IMAGE STORAGE
Format Standard JPEG - 1 GB SD-Card NA Standard JPEG - 1 GB SD-Card
Storage functions Single Image NA Single Image
 
VIDEO STORAGE
Format MPEG4 - 1 GB SD-card NA MPEG4 - 1 GB SD-card
Storage functions 9 Hz, Full frame up to limit of SD-card, approx. 8 seconds / MB NA 9 Hz, Full frame up to limit of SD-card, approx. 8 seconds / MB
 
INTERFACES
SD Cards 1 slot 1 slot 1 slot
USB2 Image transfer to PC Image transfer to PC
 
ENVIRONMENTAL SPECIFICATIONS
Operating Temp. -20°C to +60°C -20°C to +60°C -20°C to +60°C
Storage Temp. -40°C to +75°C -40°C to +75°C -40°C to +75°C
 
PHYSICAL CHARACTERISTICS
Weight (incl. lens) 653 g with batteries
1000 g with 2X extender
Approx. 1000 g with batteries Approx. 1000 g with batteries
Size (L × W × H) 238 x 84.5 x 66.5 mm without extender
265 x 85 x 75 mm with 2x extender
278.4 x 84.5 x 68.3 mm 278.4 x 84.5 x 68.3 mm
Shipping size (camera + packaging) 450 x 280 x 180 mm 450 x 280 x 180 mm 450 x 280 x 180 mm
Shipping weight (camera + packaging) 2.8 kg 2.8 kg 2.8 kg
Shipping weight 2x extender (camera + packaging) The 2x extender is being shipped in a separate box of approx. 1 kg NA NA
   
OPTIONALLY AVAILABLE Extender lens (not for HM-307 and HM-307 XP+), rigid camera case, soft carrying bag

IMAGING PERFORMANCE
Detector type Uncooled Focal plane array Vanadium Oxide (VOx) microbolometer
Spectral range 7.5 to 13.5 μm
Thermal sensitivity <50 mK at f/1.0 at +25°C
Image frequency 8.3 Hz Pal / 7.5 Hz
Image processing Digital Detail Enhancement (DDE)
  General specifications  
IMAGE PRESENTATION
Viewfinder LCD screen
Video output NTSC or PAL composite video; RCA jack
On-screen symbology Standard
 
POWER
Requirements 4 AA Batteries; rechargeable NiMH (included), non-rechargeable Li-Ion or Alkaline
Battery life > 5 hours on NiMH batteries - 120 hours in stand-by with NiMH batteries
 
ENVIRONMENTAL SPECIFICATIONS
Humidity non condensing 5% to 95%
Encapsulation IP67
Drop Operational after 1 m drop onto concrete
   
STANDARD PACKAGE Camera, Hot Shoe, 4 Rechargeable AA Batteries, AC Power Adapter/Charger, Neck Lanyard, Operator's Manual, USB Cable, Video Output Cable, SD Card.