FLIR SC660 specifications
| Imaging Performance | |
| Field of View (FOV) / minimum focus distance | 24° x 18° / 0.3 m 12° x 9° / 1.2 m 45° x 34° / 0.2 m lens needs to be specified when ordering |
| Spatial resolution | 0.65 mrad for 24°lens 0.33 mrad for 12° lens 1.3 mrad for 45° lens |
| Thermal sensitivity | 30 mK at 30°C |
| Electronic zoom | 1-8x continuous including pan function |
| Electric and manual focus with USM technology | Auto (follows laser spot) and manual |
| IR resolution | 640 x 480 pixels |
| Spectral range | 7.5 - 13 µm |
| Image frequency | 30 Hz (60 / 120 Hz with windowing |
| Focus | Automatic or manual |
| Focal Plane Array (FPA) | Uncoooled microbolometer |
| Image presentation | |
| Temperature range | -40°C to +1500°C (optional up to +2000°C) |
| Accuracy | +/- 1°C or +/- 1% of reading (restricted range) +/- 2°C or +/- 2% of reading |
| Automatic contrast optimization | Adjustable DDE |
| Thermal Fusion | IR image shown above, below or within temperature interval on the visual image (with 24° lens only) |
| Picture in Picture | Resizeable and moveable IR area on visual image (with 24° lens only) |
| Display | Built-in Widescreen, 5.6" color LCD, 1024 x 600 pixels |
| Viewfinder | Built-in, tiltable LCD, 800 x 600 pixels |
| Automatic image adjustments | Continuous/manual; linear or histogram based |
| Manual image adjustments | Level/span/max./min. |
| Image modes | IR image, Visual image, Thumbnail gallery, Thermal Fusion, Picture in Picture |
| Reference image | Shown together with live IR image |
| Measurement analysis | |
| Spotmeter | 10 |
| Area | 5 boxes or circles with Max./Min./Average |
| Measurement function alarm | Audible/visual alarms (above/below) on any selected measurement function |
| Profile | 1 live line, horizontal or vertical |
| Isotherm | 2 with above/below interval |
| Difference temperature | Delta temperature between measurement functions or reference temperature |
| Automatic hot / cold detection | Max./Min. temp. value and position shown within box, circle or on a line |
| Reference temperature | Manually set or captured from any measurement function |
| Emissivity correction | Variable from 0.01 to 1.0 or selected from list of materials |
| Measurement corrections | Reflected temperature, optics transmission, atmospheric transmission and external optics |
| External optics/windows correction | Automatic, based on inputs of optics/window transmission and temperature |
| Setup | |
| Set-up controls | Local adaptation of units, language, date and time formats |
| Programmable buttons | 2 |
| Image storage | |
| In-camera storage | Built-in RAM for burst recording |
| Type | SD memory card |
| Format | Standard JPEG - including measurement data |
| Modes | IR/visual images, simultaneous storage of IR and visual images, visual image is automatically associated with corresponding IR image |
| Periodic image storage | Every 10 seconds up to 24 hours |
| Panorama | For creating panorama images in FLIR Reporter Buildingsoftware |
| Image annotations | |
| Voice | 60 seconds via Bluetoothstored and the image |
| Text | Predefined text or free text from PDA (via IrDA) stored with the image |
| Image marker | 4 on IR or visual image |
| Digital camera | |
| Built-in digital camera | 3.2 Mpixel auto-focus and video lamp |
| Laser Pointer | |
| Laser alignment | Position is automatically displayed on IR image |
| Laser mode | Auto-focus / level / spotmeter |
| Laser | Semiconductor AlGalnP diode laser, Class 2 |
| Power System | |
| Battery type | Rechargeable Lithium-ion battery |
| Battery operating time | 3 hours at 25 °C |
| Charging system | In camera, AC adaptor, 2-bay charger or 12 V from a vehicle |
| Power management | Automatic shutdown and sleep mode (user selectable) |
| AC operation | AC adaptor, 90–260 V AC, 50/60 Hz |
| Adaptor voltage | 12 VDC out |
| Environmental specifications | |
| Operating temperature range | -15 °C to +50 °C |
| Storage temperature range | -40 °C to +70 °C |
| Humidity (operating and storage) | IEC 68-2-30/24 h 95% relative humidity +25 °C to +40 °C |
| Shock | 25 g (IEC 60068-2-29) |
| Vibration | 2 g (IEC 60068-2-6) |
| Encapsulation | IP 54 (IEC 60529) |
| Video recording | |
| Radiometric IR video recording | Real-time to built-in RAM, transferrable to memory card, PC storage via Firewire interface |
| Non-radiometric IR video recording | MPEG-4 to memory card |
| Geographic Information System | |
| Built-in GPS | Location data automatically added to every image for referencing on WEB maps |
| Interfaces | |
| 1394 Firewire | Fully Radiometric 14 bit real time video to PC |
| USB-A | Connect external USB device (copy to memory stick) |
| USB-Mini-B | Data transfer to and from PC / streaming MPEG-4 |
| Composite video | PAL or NTSC |
| IrDA | For sending text comment files from PDA to camera, |
| WLAN | Using Wi-Fi USB micro adapter (depending on CE and FCC regulations regarding wireless equipment for country) |
| Headset connection | Yes |
| Physical characteristics | |
| Camera weight, incl. battery | 1.8 kg |
| Camera size (L × W × H) | 299 x 144 x 147 mm |
| Shipping size | 520 x 400 x 200 mm |
| Shipping weight | 8.2 kg |
| Standard package | |
| FLIR SC660: Hard transport case, Thermal imaging camera with lens, Battery (2 ea., one inserted in camera, one outside camera), Battery charger, Bluetooth Headset, Bluetooth USB-micro adapter, Wi-Fi USB microadaptor (depending on CE and FCC regulations regarding wireless equipment for your country), Calibration certificate, FLIR QuickReport™ PC software CD-ROM, FireWire cable, 4/6, FireWire cable, 6/6, Lens cap (mounted on lens), Lens cap (2 ea.), Memory card-to-USB adaptor, Memory card with adaptor, Power supply incl. multiplugs, Printed Getting Started Guide, Printed Important Information Guide, Shoulder strap, USB cable, User documentation CD-ROM, Video cable, Warranty extension card or Registration card. | |