FLIR SC7000 Series

  SC7200-7500 / SC7300 SC7300L / SC7900VL SC7600-7650 /SC7700 SC7750L
Imaging performance
Waveband MW LW MW LW
Sensor type InSb / MCT MCT InSb (FLIR detector for SC7650) / MCT MCT
Pixel Resolution 320x256 320x256 640x512 640x512
Pixel Pitch 30μm 30µm 15μm 16μm
Spectral ranges 1.5 - 5.1 µm for InSb (BB) 3.7 - 4.8 µm for MCT 7.7 - 9.3 µm for SC7300L 7.7 - 11.5 µm for SC7900VL 1.5 - 5.1 µm for InSb (BB) 3.7 - 4.8 µm for MCT 8.0 - 9.4 µm
         
Measurement
NETD <20mk for InSb / <25mk for MCT <20mK / <25mK <20mK / <25mK <30mK
Standard Camera Calibration Range 5ºC to 300ºC for InSb
5ºC to 150ºC for MCT
5ºC to 300ºC for InSb
5ºC to 150ºC for MCT
5ºC to 300ºC for InSb
5ºC to 150ºC for MCT
5ºC to 150ºC for MCT
Optional Camera Calibration Range -20°C to 300ºC / -20ºC to 150ºC
5ºC to 1500ºC / 5ºC to 500ºC
up to 2500ºC / up to 1500°C
up to 3000ºC (for InSb only)
-20ºC to 150ºC
5ºC to 150ºC
up to 1500°C
-20°C to 300ºC / -20ºC to 150ºC
5ºC to 1500ºC / 5ºC to 150ºC
up to 2500ºC / up to 1500°C
up to 3000ºC (for InSb only)
-20ºC to 150ºC
5ºC to 150ºC
up to 1500°C
Digital Full Frame rate InSb: 170 Hz - 380 Hz full frame
up to 11 kHz - 31.8 KHz with windowing
230 Hz full frame
up to 25 kHz with windowing
InSb: 100 Hz full frame
up to 3.425 kHz with windowing
115 Hz full frame
up to 62 kHz with windowing
  MCT: 230 Hz full frame
up to 25 kHz with windowing
  MCT: 120 Hz full frame
up 3.0 kHz with windowing
 
         
Interfaces
Digital Data Output GigE, Camera Link GigE, Camera Link GigE, Camera Link (not with the SC7650E) GigE, Camera Link
Command & Control GigE, Camera Link GigE, Camera Link GigE, Camera Link (not with the SC7650E) GigE, Camera Link
FPA Windowing Arbitrary Size and Location (fixed for SC7200) Arbitrary Size and Location Arbitrary Size and Location Arbitrary Size and Location
f/# f/3.0 for InSb and f/2.0 for MCT f/2.0 SC7600 f/3.0 - SC6750 f/2.5 - SC7700 f/2.0 f/2.0
Filter Options Fixed motorised 4 Position Filter Wheel. Field replaceable Filters Fixed motorised 4 Position Filter Wheel. Field replaceable Filters Fixed motorised 4 Position Filter Wheel. Field replaceable Filters. No Filter with the SC7650E (DACH only) Fixed motorised 4 Position Filter Wheel. Field replaceable Filters
         
Optics
Available optics 12mm - 44°x 36° (not available in SWB)
25mm - 22°x 17°
27mm - 20°x 16° in SWB
50mm - 11°x 8.8°
100mm - 5.5°x 4.4°
200mm - 2.75°x 2.2°
Close up x1 - 9.6x7.7mm (n.a. in SWB)
Close up x3 - 3.2x2.6mm (n.a. in SWB)
Close up x1 - 9.6x7.7mm WD 300mm (n.a. in SWB)
12mm - 44°x 36°
25mm - 22°x 17°
50mm - 11°x 8.8°
100mm - 5.5°x 4.4°
200mm - 2.75°x 2.2°
Close up x1 - 9.6x7.7mm
Close up x3 - 3.2x2.6mm
12mm - 44°x 36° (n.a. in SWB)
25mm - 22°x 17°
27mm - 20°x 16° in SWB
50mm - 11°x 8.8°
100mm - 5.5°x 4.4°
200mm - 2.75°x 2.2°
Close up x1 - 9.6x7.7mm (n.a in SWB)
Close up x3 - 3.2x2.6mm (n.a in SWB)
Close up x1 - 9.6x7.7mm WD 300mm (n.a in SWB)
12mm - 44°x 36°
25mm - 22°x 17°
50mm - 11°x 8.8°
100mm - 5.5°x 4.4°
200mm - 2.75°x 2.2°
Close up x1 - 9.6x7.7mm
Close up x3 - 3.2x2.6mm
General
 
Imaging performance
Dynamic Range 14 bit, 16 bit with TRE
Camera Temp Calibration Yes
Ambient Drift Compensation Yes
Temp. Measurement Accuracy +/-1% or +/-1°C
HypercalTM / CNUCTM Functionality Yes
   
Interfaces
Analog Input Yes
Analog Video Composite or S-Video
   
Focus
Motorised Focus Optional
Auto Focus Optional
Built-in IRIG-B timing Optional
Triggering Options Yes
SDK Support Yes
Lab View Compatibility Yes
Matlab Compatibility Yes